(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Cart SUS Series

Stainless Steel Cart SUS Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3768-57

  • Size(mm)
    W600×D450×H800
  • Strut
    #400 finish
  • Weight(kg)
    10
  • Shelf Board
    BA finish
  • Main body
    Stainless steel (SUS304)
Part Number
61-3768-57 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 42,543.00

฿ 34,034.40

STAINLESS STEEL WAGON 1 Piece(s) 19 Day(s) W600×D450×H800 10

Basic Specifications

  • Strut
    #400 finish
  • Shelf Board
    BA finish
  • Main body
    Stainless steel (SUS304)

Product Description

Robust due to welding.
It is a basic 2-tier type.
[Materials]Stainless Steel (SUS304)

Specifications of 61-3768-57

  • Size(mm)
    W600×D450×H800
  • Strut
    #400 finish
  • Weight(kg)
    10
  • Shelf Board
    BA finish
  • Main body
    Stainless steel (SUS304)
Part Number
61-3768-57 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 42,543.00

฿ 34,034.40

STAINLESS STEEL WAGON 1 Piece(s) 19 Day(s) W600×D450×H800 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1