(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3243-68 |
61-3243-69 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Specifications | Fan specifications | Manufacturer Model Number | Code Number | Depth (mm) |
Width (mm) |
Height (mm) |
Weight (kg) |
Weight | Exhaust Airflow (50/60 Hz) (m3/min) |
Effective inside dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,043.00 ฿ 40,834.40 |
SIMPLIFIED DRAFT FDS-1 | 1 Piece(s) | 19 Day(s) | PVC | - | - | FDS1 | 459-9837 | 400 | 500 | 400 | 10 | 10 kg | 2.3/2.6 | 490×390×390mm | ||
฿ 80,537.00 ฿ 60,402.75 |
SIMPLIFIED DRAFT AF-01 | 1 Piece(s) | 19 Day(s) | PVC, aluminum extrusion | Fan performance 50 Hz 4.4 m^3/minute 60 Hz 5.1 m^3/minute | Fan performance 50 Hz 4.4 l/minute 60 Hz 5.1 l/minute | - | 459-9730 | 450 | 800 | 500 | 25 | 25 kg | 4.4/5.1 | - |
[Features]
·End number 68: Compact, lightweight benchtop draft
·End number 69: Equipped with activated charcoal filter, Resin part is chemical resistance (PVC)
Part Number |
---|
61-3243-68 |
61-3243-69 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Specifications | Fan specifications | Manufacturer Model Number | Code Number | Depth (mm) |
Width (mm) |
Height (mm) |
Weight (kg) |
Weight | Exhaust Airflow (50/60 Hz) (m3/min) |
Effective inside dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,043.00 ฿ 40,834.40 |
SIMPLIFIED DRAFT FDS-1 | 1 Piece(s) | 19 Day(s) | PVC | - | - | FDS1 | 459-9837 | 400 | 500 | 400 | 10 | 10 kg | 2.3/2.6 | 490×390×390mm | ||
฿ 80,537.00 ฿ 60,402.75 |
SIMPLIFIED DRAFT AF-01 | 1 Piece(s) | 19 Day(s) | PVC, aluminum extrusion | Fan performance 50 Hz 4.4 m^3/minute 60 Hz 5.1 m^3/minute | Fan performance 50 Hz 4.4 l/minute 60 Hz 5.1 l/minute | - | 459-9730 | 450 | 800 | 500 | 25 | 25 kg | 4.4/5.1 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?