(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Stainless Steel Ceiling Suspension Hood With Volume Damper, TH Series

Draft, Stainless Steel Ceiling Suspension Hood With Volume Damper, TH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,918.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-3992-01 SALE
3-3992-02 SALE
3-3992-03 SALE
3-3992-04 SALE
3-3992-05 SALE
3-3992-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Part number Connection Port Size Product Detail Type

฿ 38,918.00

฿ 31,134.40

DRAFTS 1 Piece(s) 40 Day(s) 250×250×150 TH-250 VD100A 250×250×150mm

฿ 43,092.00

฿ 34,473.60

DRAFTS 1 Piece(s) 40 Day(s) 300×300×150 TH-300 VD150A 300×300×150mm

฿ 46,333.00

฿ 37,066.40

DRAFTS 1 Piece(s) 40 Day(s) 350×350×150 TH-350 VD150A 350×350×150mm

฿ 55,598.00

฿ 44,478.40

DRAFTS 1 Piece(s) 40 Day(s) 400×400×200 TH-400 VD200A 400×400×200mm

฿ 58,378.00

฿ 46,702.40

DRAFTS 1 Piece(s) 40 Day(s) 450×450×200 TH-450 VD200A 450×450×200mm

฿ 63,475.00

฿ 50,780.00

DRAFTS 1 Piece(s) 40 Day(s) 500×500×200 TH-500 VD200A 500×500×200mm

Basic Specifications

  • Material
    Stainless steel (SUS304)

Product Description

[Features]
· Exhaust hood for analytical instruments that need to exhaust low-concentration organic gases or heat.
· A volume damper is included to control the exhaust volume.
[Product Specifications]
· Model number: TH-250
· Size (mm): 250×250×150
· Connection diameter: VD100A
· Material Properties: stainless steel (SUS304)
· *PVC (polyvinyl chloride resin) and PP (polypropylene) types are also available for acidic gases.
· * The exhaust fan is not included.

Part Number
3-3992-01 SALE
3-3992-02 SALE
3-3992-03 SALE
3-3992-04 SALE
3-3992-05 SALE
3-3992-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Part number Connection Port Size Product Detail Type

฿ 38,918.00

฿ 31,134.40

DRAFTS 1 Piece(s) 40 Day(s) 250×250×150 TH-250 VD100A 250×250×150mm

฿ 43,092.00

฿ 34,473.60

DRAFTS 1 Piece(s) 40 Day(s) 300×300×150 TH-300 VD150A 300×300×150mm

฿ 46,333.00

฿ 37,066.40

DRAFTS 1 Piece(s) 40 Day(s) 350×350×150 TH-350 VD150A 350×350×150mm

฿ 55,598.00

฿ 44,478.40

DRAFTS 1 Piece(s) 40 Day(s) 400×400×200 TH-400 VD200A 400×400×200mm

฿ 58,378.00

฿ 46,702.40

DRAFTS 1 Piece(s) 40 Day(s) 450×450×200 TH-450 VD200A 450×450×200mm

฿ 63,475.00

฿ 50,780.00

DRAFTS 1 Piece(s) 40 Day(s) 500×500×200 TH-500 VD200A 500×500×200mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1