Draft, Flexible Arm Unit

Caution
Product Description
[Features]
· Self-retaining arm allows the hood to be flexibly adjusted to any desired position.
· Arm length and arm type can be selected according to the installation environment and usage conditions.
· Optional mounting bracket allows wall mounting.
[Product Specifications]
· Model number: EX-2000
· EX2m Arm
· Weight (kg): 12
· Recommended air volume:700~1000m3/h
· Maximum suction temperature: 70℃
· Material properties: arm / aluminum, hose / PVC (polyvinyl chloride resin), hood / PC (polycarbonate)
· Hose diameter: φ160mm
· *Exhaust fan, installation work, etc. are required separately.