(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Working Desk Top High Shelf, GZUSRH Series

Working Desk Top High Shelf, GZUSRH Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,168.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9982-39
61-9982-40
61-9982-41
61-9982-42
61-9982-43
61-9982-44
61-9982-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
Product Detail Type Weight
(kg)
Color

฿ 6,640.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W986×D280×H753 W1,000 walnut 13 Walnut B

฿ 6,640.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W986×D280×H753 W1,000 white 13 White

฿ 7,422.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1186×D280×H753 W1,200 walnut 15.2 Walnut B

฿ 7,422.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1186×D280×H753 W1,200 white 15.2 White

฿ 8,142.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1386×D280×H753 W1,400 walnut 16 Walnut B

฿ 8,142.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1386×D280×H753 W1,400 white 16 White

฿ 6,168.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W786×D280×H753 W800 walnut 11 Walnut B

Basic Specifications

  • Note
    Assembly type
  • Uniformly Distributed Load Capacity
    20 kg
  • Material
    Shelf Board: Low-pressure melamine resin decorative wood board, PVC edge, cap: Synthetic resin, frame: steel

Product Description

[Features]
·You can fully utilize the space on the desk as a storage space by retrofitting
·Clamp type for easy installation
·A 2-tier type with double the storage capacity
·2 shelves can be mounted at the desired height with 13 levels and 51-mm pitch

Part Number
61-9982-39
61-9982-40
61-9982-41
61-9982-42
61-9982-43
61-9982-44
61-9982-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
Product Detail Type Weight
(kg)
Color

฿ 6,640.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W986×D280×H753 W1,000 walnut 13 Walnut B

฿ 6,640.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W986×D280×H753 W1,000 white 13 White

฿ 7,422.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1186×D280×H753 W1,200 walnut 15.2 Walnut B

฿ 7,422.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1186×D280×H753 W1,200 white 15.2 White

฿ 8,142.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1386×D280×H753 W1,400 walnut 16 Walnut B

฿ 8,142.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1386×D280×H753 W1,400 white 16 White

฿ 6,168.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W786×D280×H753 W800 walnut 11 Walnut B

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1