(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Workbench for Experiments, KHC Series

Lightweight Workbench for Experiments, KHC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,317.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9832-17 SALE
61-9832-18 SALE
61-9832-19 SALE
61-9832-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Top Plate Size Inner Dimensions

฿ 31,317.00

฿ 25,053.60

WORKBENCH 1 Piece(s) 40 Day(s) 1200×750×800 27 1200×750×30mm 930×528mm

฿ 37,580.00

฿ 30,064.00

WORKBENCH 1 Piece(s) 40 Day(s) 1500×750×800 33 1500×750×30mm 1230×528mm

฿ 42,133.00

฿ 33,706.40

WORKBENCH 1 Piece(s) 40 Day(s) 1800×750×800 37 1800×750×30mm 1530×528mm

฿ 47,258.00

฿ 37,806.40

WORKBENCH 1 Piece(s) 40 Day(s) 1800×900×800 42 1800×900×30mm 1530×678mm

Basic Specifications

  • Thread diameter
    M12 P=1.75
  • Uniformly Distributed Load Capacity
    350 kg
  • Top panel color
    Dark gray
  • Material
    Adjuster: resin
  • Top Plate Material
    Special acrylic resin top plate
  • Color
    Dark gray

Product Description

[Features]
·An optional cart can also be installed.

Part Number
61-9832-17 SALE
61-9832-18 SALE
61-9832-19 SALE
61-9832-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Top Plate Size Inner Dimensions

฿ 31,317.00

฿ 25,053.60

WORKBENCH 1 Piece(s) 40 Day(s) 1200×750×800 27 1200×750×30mm 930×528mm

฿ 37,580.00

฿ 30,064.00

WORKBENCH 1 Piece(s) 40 Day(s) 1500×750×800 33 1500×750×30mm 1230×528mm

฿ 42,133.00

฿ 33,706.40

WORKBENCH 1 Piece(s) 40 Day(s) 1800×750×800 37 1800×750×30mm 1530×528mm

฿ 47,258.00

฿ 37,806.40

WORKBENCH 1 Piece(s) 40 Day(s) 1800×900×800 42 1800×900×30mm 1530×678mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1