(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NRTS-3109 Sink Shelf

NRTS-3109 Sink Shelf

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3807-52

  • Size(mm)
    D360×W1497×H755
  • Number of Levels
    2 tiers
  • Material
    Shelf board / SUS304, taper (fixing bracket) / ABS
Part Number
61-3807-52 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)

฿ 47,080.00

฿ 37,664.00

SHELF FOR SINK 1 Piece(s) 19 Day(s) D360×W1497×H755

Basic Specifications

  • Number of Levels
    2 tiers
  • Material
    Shelf board / SUS304, taper (fixing bracket) / ABS

Product Description

[Features]
·You can effectively use the upper space of the sink / laboratory table.
·It can be installed in existing sinks and laboratory tables.

Specifications of 61-3807-52

  • Size(mm)
    D360×W1497×H755
  • Number of Levels
    2 tiers
  • Material
    Shelf board / SUS304, taper (fixing bracket) / ABS
Part Number
61-3807-52 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)

฿ 47,080.00

฿ 37,664.00

SHELF FOR SINK 1 Piece(s) 19 Day(s) D360×W1497×H755

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1