(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3806-40 |
61-3806-41 |
61-3806-42 |
61-3806-43 |
61-3806-44 |
61-3806-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Product Detail Type | Material |
---|---|---|---|---|---|---|---|---|
฿ 39,500.00 ฿ 31,600.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D460×W1220×H815 | D460×W1220×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / steel (powder coating earth gray color) | ||
฿ 43,025.00 ฿ 34,420.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D460×W1520×H815 | D460×W1520×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / SUS430 | ||
฿ 47,028.00 ฿ 37,622.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D460×W1820×H815 | D460×W1820×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / SUS430 | ||
฿ 44,998.00 ฿ 35,998.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D460×W1220×H815 | D460×W1220×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / SUS430 | ||
฿ 49,642.00 ฿ 39,713.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D610×W1520×H815 | D610×W1520×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / SUS430 | ||
฿ 53,807.00 ฿ 43,045.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D610×W1820×H815 | D610×W1820×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / SUS430 |
[Features]
·A work table with casters for light work that can be assembled with an allowable load of 100 kg.
Part Number |
---|
61-3806-40 |
61-3806-41 |
61-3806-42 |
61-3806-43 |
61-3806-44 |
61-3806-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Product Detail Type | Material |
---|---|---|---|---|---|---|---|---|
฿ 39,500.00 ฿ 31,600.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D460×W1220×H815 | D460×W1220×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / steel (powder coating earth gray color) | ||
฿ 43,025.00 ฿ 34,420.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D460×W1520×H815 | D460×W1520×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / SUS430 | ||
฿ 47,028.00 ฿ 37,622.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D460×W1820×H815 | D460×W1820×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / SUS430 | ||
฿ 44,998.00 ฿ 35,998.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D460×W1220×H815 | D460×W1220×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / SUS430 | ||
฿ 49,642.00 ฿ 39,713.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D610×W1520×H815 | D610×W1520×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / SUS430 | ||
฿ 53,807.00 ฿ 43,045.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | D610×W1820×H815 | D610×W1820×H815mm | Shelf board (solid board) / SUS430, taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcing frame / SUS430 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?