(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SWT7-412 Work Table for Standing Work

SWT7-412 Work Table for Standing Work

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3806-37

  • Size(mm)
    D460×W1220×H880
  • Number of Levels
    3 tiers
  • Product Detail Type
    D460×W1220×H880mm
  • Material
    Upper shelf (solid board) / SUS304, lower shelf (wire board) / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum), reinforcing frame / SUS304
Part Number
61-3806-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 63,628.00

฿ 50,902.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) D460×W1220×H880 D460×W1220×H880mm

Basic Specifications

  • Number of Levels
    3 tiers
  • Material
    Upper shelf (solid board) / SUS304, lower shelf (wire board) / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum), reinforcing frame / SUS304

Product Description

[Features]
·Work table height suitable for standing work
·Customer assembly/simple assembly

Specifications of 61-3806-37

  • Size(mm)
    D460×W1220×H880
  • Number of Levels
    3 tiers
  • Product Detail Type
    D460×W1220×H880mm
  • Material
    Upper shelf (solid board) / SUS304, lower shelf (wire board) / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum), reinforcing frame / SUS304
Part Number
61-3806-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 63,628.00

฿ 50,902.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) D460×W1220×H880 D460×W1220×H880mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1