(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WT7-412 Work Table for Standing Work

WT7-412 Work Table for Standing Work

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3806-36

  • Size(mm)
    D610×W1220×H880
  • Number of Levels
    3 tiers
  • Product Detail Type
    D610×W1220×H880mm
  • Material
    Upper shelf (solid board) / SUS430, lower shelf (wire board) / steel (powder coating earth gray color), taper (fixing bracket)/ ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcement frame / steel (powder coating earth gray color)
Part Number
61-3806-36 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 52,845.00

฿ 42,276.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) D610×W1220×H880 D610×W1220×H880mm

Basic Specifications

  • Number of Levels
    3 tiers
  • Material
    Upper shelf (solid board) / SUS430, lower shelf (wire board) / steel (powder coating earth gray color), taper (fixing bracket)/ ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcement frame / steel (powder coating earth gray color)

Product Description

[Features]
·Work table height suitable for standing work
·Customer assembly/simple assembly

Specifications of 61-3806-36

  • Size(mm)
    D610×W1220×H880
  • Number of Levels
    3 tiers
  • Product Detail Type
    D610×W1220×H880mm
  • Material
    Upper shelf (solid board) / SUS430, lower shelf (wire board) / steel (powder coating earth gray color), taper (fixing bracket)/ ABS, pillar / SUS430 (cap / PE, nut / aluminum), reinforcement frame / steel (powder coating earth gray color)
Part Number
61-3806-36 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 52,845.00

฿ 42,276.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) D610×W1220×H880 D610×W1220×H880mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1