(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SWT9A-407 Stacking Table

SWT9A-407 Stacking Table

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 49,002.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3806-15 SALE
61-3806-16 SALE
61-3806-17 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Number of Levels Product Detail Type Material

฿ 49,002.00

฿ 39,201.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) D460×W760×H710 2 tiers D460 × W760 × H710mm Upper shelf (solid board) / SUS304, lower shelf (wire board) / SUS304, () / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum)

฿ 57,650.00

฿ 46,120.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) D500×W1010×H760 1 tier D500×W1010×H760mm Shelf board (solid board) / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum), reinforcing frame / SUS304

฿ 58,772.00

฿ 47,017.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) D610×W1220×H810 1 tier D610×W1220×H810mm Shelf board (solid board) / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum), reinforcing frame / SUS304

Basic Specifications

  • Caster
    ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
  • Load Capacity
    Approx. 200 kg/unit (Uniformly Distributed Load)

Product Description

[Features]
·Stacking is possible with SWT9A-510 / 612.
·Can be stored compactly.

Part Number
61-3806-15 SALE
61-3806-16 SALE
61-3806-17 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Number of Levels Product Detail Type Material

฿ 49,002.00

฿ 39,201.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) D460×W760×H710 2 tiers D460 × W760 × H710mm Upper shelf (solid board) / SUS304, lower shelf (wire board) / SUS304, () / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum)

฿ 57,650.00

฿ 46,120.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) D500×W1010×H760 1 tier D500×W1010×H760mm Shelf board (solid board) / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum), reinforcing frame / SUS304

฿ 58,772.00

฿ 47,017.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) D610×W1220×H810 1 tier D610×W1220×H810mm Shelf board (solid board) / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum), reinforcing frame / SUS304

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1