(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Table SWT6

Stainless Steel Work Table SWT6

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 90,593.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3806-04 SALE
61-3806-05 SALE
61-3806-06 SALE
61-3806-07 SALE
61-3806-08 SALE
61-3806-09 SALE
61-3806-10 SALE
61-3806-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 90,593.00

฿ 79,268.88

LABORATORY TABLES 1 Piece(s) 19 Day(s) D600×W900×H740 D600 × W900 × H740mm

฿ 103,860.00

฿ 90,877.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) D600×W1200×H740 D600×W1200×H740mm

฿ 121,246.00

฿ 99,846.08

LABORATORY TABLES 1 Piece(s) 19 Day(s) D600×W1500×H740 D600×W1500×H740mm

฿ 125,364.00

฿ 103,237.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) D600×W1800×H740 D600×W1800×H740mm

฿ 95,167.00

฿ 83,271.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) D750×W900×H740 D750×W900×H740mm

฿ 108,893.00

฿ 95,281.38

LABORATORY TABLES 1 Piece(s) 19 Day(s) D750×W1200×H740 D750×W1200×H740mm

฿ 127,193.00

฿ 104,743.44

LABORATORY TABLES 1 Piece(s) 19 Day(s) D750×W1500×H740 D750×W1500×H740mm

฿ 134,514.00

฿ 110,772.28

LABORATORY TABLES 1 Piece(s) 19 Day(s) D750×W1800×H740 D750×W1800×H740mm

Basic Specifications

  • Load Capacity
    Approx. 200 kg/unit (Uniformly Distributed Load)
  • Material
    Top plate (solid board) / SUS304, legs / SUS304

Product Description

[Features]
·Welding integrated work table with an allowable load of 200 kg.
·Flat top plate.

Part Number
61-3806-04 SALE
61-3806-05 SALE
61-3806-06 SALE
61-3806-07 SALE
61-3806-08 SALE
61-3806-09 SALE
61-3806-10 SALE
61-3806-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 90,593.00

฿ 79,268.88

LABORATORY TABLES 1 Piece(s) 19 Day(s) D600×W900×H740 D600 × W900 × H740mm

฿ 103,860.00

฿ 90,877.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) D600×W1200×H740 D600×W1200×H740mm

฿ 121,246.00

฿ 99,846.08

LABORATORY TABLES 1 Piece(s) 19 Day(s) D600×W1500×H740 D600×W1500×H740mm

฿ 125,364.00

฿ 103,237.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) D600×W1800×H740 D600×W1800×H740mm

฿ 95,167.00

฿ 83,271.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) D750×W900×H740 D750×W900×H740mm

฿ 108,893.00

฿ 95,281.38

LABORATORY TABLES 1 Piece(s) 19 Day(s) D750×W1200×H740 D750×W1200×H740mm

฿ 127,193.00

฿ 104,743.44

LABORATORY TABLES 1 Piece(s) 19 Day(s) D750×W1500×H740 D750×W1500×H740mm

฿ 134,514.00

฿ 110,772.28

LABORATORY TABLES 1 Piece(s) 19 Day(s) D750×W1800×H740 D750×W1800×H740mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1