(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Table SWT5

Stainless Steel Work Table SWT5

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3806-03

  • Size(mm)
    D750×W1800×H740
  • Load Capacity
    Approx. 200 kg/unit (Uniformly Distributed Load)
  • Product Detail Type
    D750×W1800×H740mm
  • Material
    Top plate (perforated sheet)/ SUS304, legs / SUS304
Part Number
61-3806-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 164,254.00

฿ 135,263.17

LABORATORY TABLES 1 Piece(s) 19 Day(s) D750×W1800×H740 D750×W1800×H740mm

Basic Specifications

  • Load Capacity
    Approx. 200 kg/unit (Uniformly Distributed Load)
  • Material
    Top plate (perforated sheet)/ SUS304, legs / SUS304

Product Description

[Features]
·Welding integrated work table with an allowable load of 200 kg.
·Perforated top plate.

Specifications of 61-3806-03

  • Size(mm)
    D750×W1800×H740
  • Load Capacity
    Approx. 200 kg/unit (Uniformly Distributed Load)
  • Product Detail Type
    D750×W1800×H740mm
  • Material
    Top plate (perforated sheet)/ SUS304, legs / SUS304
Part Number
61-3806-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 164,254.00

฿ 135,263.17

LABORATORY TABLES 1 Piece(s) 19 Day(s) D750×W1800×H740 D750×W1800×H740mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1