(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Shelving, 1-Tier Shelf Board Type, WK Series

Work Table Shelving, 1-Tier Shelf Board Type, WK Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,903.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3764-36 SALE
61-3764-37 SALE
61-3764-38 SALE
61-3764-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Table Length Outer Dimensions
(mm)
Weight
(kg)

฿ 15,480.00

฿ 12,384.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800 W1811 × D300 × H600 (mm) 18.5

฿ 14,467.00

฿ 11,573.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500 W1511 × D300 × H600 (mm) 16

฿ 13,292.00

฿ 10,633.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200 W1211 × D300 × H600 (mm) 12.2

฿ 11,903.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900 W911 × D300 × H600 (mm) 11.3

Basic Specifications

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Main Body
    Steel
  • Color
    Green

Product Description

[Features]
·If you place the equipment and parts in the assembly line or the factory that has the assembly process, you can make effective use of the work table.
·The drop prevention has a rise of 10 mm, which prevents small parts from falling when the shelf board is installed at an angle. Tilt can be adjusted either forward or backward.
·You can choose the shelf board angle from 3 levels.

Part Number
61-3764-36 SALE
61-3764-37 SALE
61-3764-38 SALE
61-3764-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Table Length Outer Dimensions
(mm)
Weight
(kg)

฿ 15,480.00

฿ 12,384.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800 W1811 × D300 × H600 (mm) 18.5

฿ 14,467.00

฿ 11,573.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500 W1511 × D300 × H600 (mm) 16

฿ 13,292.00

฿ 10,633.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200 W1211 × D300 × H600 (mm) 12.2

฿ 11,903.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900 W911 × D300 × H600 (mm) 11.3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1