(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Table With Full-Scale Shelf Board, SS3 Series

Stainless Steel Work Table With Full-Scale Shelf Board, SS3 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3764-31

  • Size(mm)
    W1800×D900×H740
  • Lower Area
    With 2 half-sided shelf boards
  • Uniformly Distributed Load Capacity
    300㎏
  • Weight(kg)
    50.9
  • Material
    Top plate / main body: stainless steel
Part Number
61-3764-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 173,773.00

฿ 143,102.07

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 50.9

Basic Specifications

  • Lower Area
    With 2 half-sided shelf boards
  • Uniformly Distributed Load Capacity
    300㎏
  • Material
    Top plate / main body: stainless steel

Product Description

[Features]
·Uses SUS304, which is non-magnetic and resistant to rust. (Bolts and adjusters are also made of SUS304)
·Ideal for places where cleanliness is required and around water.

Specifications of 61-3764-31

  • Size(mm)
    W1800×D900×H740
  • Lower Area
    With 2 half-sided shelf boards
  • Uniformly Distributed Load Capacity
    300㎏
  • Weight(kg)
    50.9
  • Material
    Top plate / main body: stainless steel
Part Number
61-3764-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 173,773.00

฿ 143,102.07

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 50.9

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1