(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Table With Half-Sided Shelf Board, SS3 Series

Stainless Steel Work Table With Half-Sided Shelf Board, SS3 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 81,716.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3764-26 SALE
61-3764-27 SALE
61-3764-28 SALE
61-3764-29 SALE
61-3764-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 150,254.00

฿ 123,734.17

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 50.9

฿ 133,920.00

฿ 110,283.12

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 45

฿ 122,620.00

฿ 100,977.57

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 39.1

฿ 105,644.00

฿ 92,438.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 33.2

฿ 81,716.00

฿ 71,501.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 23.1

Basic Specifications

  • Lower Area
    With 1 half-sided shelf board
  • Uniformly Distributed Load Capacity
    300㎏
  • Material
    Top plate / main body: stainless steel

Product Description

[Features]
·Uses SUS304, which is non-magnetic and resistant to rust. (Bolts and adjusters are also made of SUS304)
·Ideal for places where cleanliness is required and around water.

Part Number
61-3764-26 SALE
61-3764-27 SALE
61-3764-28 SALE
61-3764-29 SALE
61-3764-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 150,254.00

฿ 123,734.17

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 50.9

฿ 133,920.00

฿ 110,283.12

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 45

฿ 122,620.00

฿ 100,977.57

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 39.1

฿ 105,644.00

฿ 92,438.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 33.2

฿ 81,716.00

฿ 71,501.50

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 23.1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1