(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Elevating Type, PVC Sheet Top Plate, SSR Series

Work Table Elevating Type, PVC Sheet Top Plate, SSR Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3763-47

  • Size(mm)
    W1500×D750×H700 to 1050
  • Uniformly Distributed Load Capacity
    (When stopped) 300 kg, (when ascending and descending) 100 kg
  • Weight(kg)
    71.4
  • Top Panel
    PVC Sheet Top Plate
  • Main Body
    Steel
  • Color
    Top plate green, main body pearl pink
Part Number
61-3763-47 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 106,424.00

฿ 93,121.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H700 to 1050 71.4

Basic Specifications

  • Uniformly Distributed Load Capacity
    (When stopped) 300 kg, (when ascending and descending) 100 kg
  • Top Panel
    PVC Sheet Top Plate
  • Main Body
    Steel
  • Color
    Top plate green, main body pearl pink

Product Description

[Features]
·The handle located in the center of the front and the lifting mechanism located in the center of the depth have realized ease of operation and stable lifting.
·It has a function to prevent the load on the gear due to over-turning of the handle.

Specifications of 61-3763-47

  • Size(mm)
    W1500×D750×H700 to 1050
  • Uniformly Distributed Load Capacity
    (When stopped) 300 kg, (when ascending and descending) 100 kg
  • Weight(kg)
    71.4
  • Top Panel
    PVC Sheet Top Plate
  • Main Body
    Steel
  • Color
    Top plate green, main body pearl pink
Part Number
61-3763-47 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 106,424.00

฿ 93,121.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H700 to 1050 71.4

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1