(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3758-50 |
61-3758-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Color |
---|---|---|---|---|---|---|---|---|
฿ 30,265.00 ฿ 24,212.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 34.2 | Both top plate and main body are green | ||
฿ 30,265.00 ฿ 24,212.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 34.2 | Top plate green, main body ivory |
[Features]
·Ideal for light and meddle-duty work
·Vise mounting compatible
·Uniformly distributed load capacity 500 kg
Part Number |
---|
61-3758-50 |
61-3758-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Color |
---|---|---|---|---|---|---|---|---|
฿ 30,265.00 ฿ 24,212.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 34.2 | Both top plate and main body are green | ||
฿ 30,265.00 ฿ 24,212.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 34.2 | Top plate green, main body ivory |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?