(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3752-72 |
61-3752-82 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Detail Type | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 44,143.00 ฿ 35,314.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 64.2 | - | Both top plate and main body are green | ||
฿ 44,143.00 ฿ 35,314.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 64.2 | SWSH-1890TS1-Ⅱ | Both top plate and main body are ivory |
[Features]
·The intermediate shelf can be set by simply inserting shelf brackets into slit holes of struts.
·The position of the intermediate shelf can be changed in height with a pitch of 25 mm.
·The intermediate shelf is ideal for placing measuring instruments, small accessories, etc.
Part Number |
---|
61-3752-72 |
61-3752-82 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Detail Type | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 44,143.00 ฿ 35,314.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 64.2 | - | Both top plate and main body are green | ||
฿ 44,143.00 ฿ 35,314.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 64.2 | SWSH-1890TS1-Ⅱ | Both top plate and main body are ivory |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?