(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Folding Type, Polyester Top Plate, STP Series

Work Table Folding Type, Polyester Top Plate, STP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,907.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3745-73 SALE
61-3745-74 SALE
61-3745-75 SALE
61-3745-76 SALE
61-3745-77 SALE
61-3745-78 SALE
61-3745-79 SALE
61-3745-80 SALE
61-3745-81 SALE
61-3745-82 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 24,713.00

฿ 19,770.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D900×H740 26.3

฿ 22,738.00

฿ 18,190.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D750×H740 23

฿ 19,430.00

฿ 15,544.00

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D600×H740 20.4

฿ 21,885.00

฿ 17,508.00

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D900×H740 21.3

฿ 20,123.00

฿ 16,098.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D750×H740 19.4

฿ 17,988.00

฿ 14,390.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D600×H740 17.8

฿ 19,537.00

฿ 15,629.60

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1200×D750×H740 18.3

฿ 15,907.00

฿ 12,725.60

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1200×D600×H740 16.2

฿ 18,415.00

฿ 14,732.00

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W900×D750×H740 15.2

฿ 16,227.00

฿ 12,981.60

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W900D×D600×H740 13.7

Basic Specifications

  • Uniformly Distributed Load Capacity
    200㎏
  • Top Panel
    Polyester top board
  • Main Body
    Steel
  • Color
    Top plate wood grain, main body ivory

Product Description

[Features]
·Although it is a foldable mat, it has a uniformly distributed load capacity of 200 kg, which is sufficient strength.
· It can be folded without tools.
·Since there is no footrest, there is no problem using it in a wheelchair.

Part Number
61-3745-73 SALE
61-3745-74 SALE
61-3745-75 SALE
61-3745-76 SALE
61-3745-77 SALE
61-3745-78 SALE
61-3745-79 SALE
61-3745-80 SALE
61-3745-81 SALE
61-3745-82 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 24,713.00

฿ 19,770.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D900×H740 26.3

฿ 22,738.00

฿ 18,190.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D750×H740 23

฿ 19,430.00

฿ 15,544.00

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D600×H740 20.4

฿ 21,885.00

฿ 17,508.00

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D900×H740 21.3

฿ 20,123.00

฿ 16,098.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D750×H740 19.4

฿ 17,988.00

฿ 14,390.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D600×H740 17.8

฿ 19,537.00

฿ 15,629.60

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1200×D750×H740 18.3

฿ 15,907.00

฿ 12,725.60

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1200×D600×H740 16.2

฿ 18,415.00

฿ 14,732.00

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W900×D750×H740 15.2

฿ 16,227.00

฿ 12,981.60

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W900D×D600×H740 13.7

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1