(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shelving for Work Table 150 Series, UK Series

Shelving for Work Table 150 Series, UK Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3745-39

  • Size(mm)
    W1500×D300×H360
  • Compatible Top Plate Thickness
    16 to 40mm
  • Top Plate Gripping Margin
    38 mm or more
  • Uniformly Distributed Load Capacity
    10㎏
  • Weight(kg)
    9.8
  • Main Body
    Steel
  • Shelf Board
    Polyurethane embossed sheet pasted
  • Color
    Silky white
Part Number
61-3745-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 9,822.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D300×H360 9.8

Basic Specifications

  • Compatible Top Plate Thickness
    16 to 40mm
  • Top Plate Gripping Margin
    38 mm or more
  • Uniformly Distributed Load Capacity
    10㎏
  • Main Body
    Steel
  • Shelf Board
    Polyurethane embossed sheet pasted
  • Color
    Silky white

Product Description

[Features]
·It is a Shelving that narrows down to basic functions.
·Because it is a back-strut type, you can use the work surface widely with a clean design.
·Can also be attached to your workbench (Compatible with top plate thickness of 16 to 40 mm)
·The work surface can be used widely and efficiently by placing parts, tools, etc., on the shelf board.
·A space for A4 size files is provided at the bottom of the shelf.

Specifications of 61-3745-39

  • Size(mm)
    W1500×D300×H360
  • Compatible Top Plate Thickness
    16 to 40mm
  • Top Plate Gripping Margin
    38 mm or more
  • Uniformly Distributed Load Capacity
    10㎏
  • Weight(kg)
    9.8
  • Main Body
    Steel
  • Shelf Board
    Polyurethane embossed sheet pasted
  • Color
    Silky white
Part Number
61-3745-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 9,822.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D300×H360 9.8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1