(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series With Fixed Cabinet, H950 mm, With Full-Scale Shelf Board, SUPH Series

Work Table 150 Series With Fixed Cabinet, H950 mm, With Full-Scale Shelf Board, SUPH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3744-72

  • Size(mm)
    W1500×D750×H950
  • Uniformly Distributed Load Capacity
    150㎏
  • Weight(kg)
    46
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white
Part Number
61-3744-72 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 33,628.00

฿ 26,902.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 46

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·The cabinet is convenient for storing hand tools and can be installed in any position on the left or right.

Specifications of 61-3744-72

  • Size(mm)
    W1500×D750×H950
  • Uniformly Distributed Load Capacity
    150㎏
  • Weight(kg)
    46
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white
Part Number
61-3744-72 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 33,628.00

฿ 26,902.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 46

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1