(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series With Fixed Cabinet, H950 mm, With Half-Sided Shelf Board, SUPH Series

Work Table 150 Series With Fixed Cabinet, H950 mm, With Half-Sided Shelf Board, SUPH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,953.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3744-59 SALE
61-3744-60 SALE
61-3744-61 SALE
61-3744-62 SALE
61-3744-63 SALE
61-3744-64 SALE
61-3744-65 SALE
61-3744-66 SALE
61-3744-67 SALE
61-3744-68 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 34,242.00

฿ 27,393.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 52.9

฿ 31,147.00

฿ 24,917.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 46.4

฿ 29,653.00

฿ 23,722.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 40.6

฿ 29,707.00

฿ 23,765.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 41.2

฿ 28,477.00

฿ 22,781.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 36.1

฿ 26,397.00

฿ 21,117.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 35.9

฿ 24,688.00

฿ 19,750.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 31.7

฿ 24,153.00

฿ 19,322.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 30.7

฿ 22,953.00

฿ 18,362.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 27.3

฿ 23,487.00

฿ 18,789.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 28.3

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·The cabinet is convenient for storing hand tools and can be installed in any position on the left or right.

Part Number
61-3744-59 SALE
61-3744-60 SALE
61-3744-61 SALE
61-3744-62 SALE
61-3744-63 SALE
61-3744-64 SALE
61-3744-65 SALE
61-3744-66 SALE
61-3744-67 SALE
61-3744-68 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 34,242.00

฿ 27,393.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 52.9

฿ 31,147.00

฿ 24,917.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 46.4

฿ 29,653.00

฿ 23,722.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 40.6

฿ 29,707.00

฿ 23,765.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 41.2

฿ 28,477.00

฿ 22,781.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 36.1

฿ 26,397.00

฿ 21,117.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 35.9

฿ 24,688.00

฿ 19,750.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 31.7

฿ 24,153.00

฿ 19,322.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 30.7

฿ 22,953.00

฿ 18,362.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 27.3

฿ 23,487.00

฿ 18,789.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 28.3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1