(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series With Fixed Cabinet, H950 mm, SUPH Series

Work Table 150 Series With Fixed Cabinet, H950 mm, SUPH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,552.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3744-49 SALE
61-3744-50 SALE
61-3744-51 SALE
61-3744-52 SALE
61-3744-53 SALE
61-3744-54 SALE
61-3744-55 SALE
61-3744-56 SALE
61-3744-57 SALE
61-3744-58 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 29,358.00

฿ 23,486.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 45.5

฿ 26,690.00

฿ 21,352.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 40.6

฿ 25,835.00

฿ 20,668.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 35.9

฿ 25,782.00

฿ 20,625.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 36.4

฿ 25,088.00

฿ 20,070.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 32.2

฿ 23,113.00

฿ 18,490.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 32.1

฿ 21,940.00

฿ 17,552.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 28.6

฿ 21,620.00

฿ 17,296.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 27.9

฿ 20,552.00

฿ 16,441.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 25

฿ 21,085.00

฿ 16,868.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 25.7

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·The cabinet is convenient for storing hand tools and can be installed in any position on the left or right.

Part Number
61-3744-49 SALE
61-3744-50 SALE
61-3744-51 SALE
61-3744-52 SALE
61-3744-53 SALE
61-3744-54 SALE
61-3744-55 SALE
61-3744-56 SALE
61-3744-57 SALE
61-3744-58 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 29,358.00

฿ 23,486.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 45.5

฿ 26,690.00

฿ 21,352.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 40.6

฿ 25,835.00

฿ 20,668.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 35.9

฿ 25,782.00

฿ 20,625.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 36.4

฿ 25,088.00

฿ 20,070.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 32.2

฿ 23,113.00

฿ 18,490.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 32.1

฿ 21,940.00

฿ 17,552.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 28.6

฿ 21,620.00

฿ 17,296.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 27.9

฿ 20,552.00

฿ 16,441.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 25

฿ 21,085.00

฿ 16,868.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 25.7

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1