(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series With Fixed Intermediate Shelf, H950 mm, With Full-Scale Shelf Board, SUPH Series

Work Table 150 Series With Fixed Intermediate Shelf, H950 mm, With Full-Scale Shelf Board, SUPH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 23,540.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3744-08 SALE
61-3744-09 SALE
61-3744-10 SALE
61-3744-11 SALE
61-3744-12 SALE
61-3744-13 SALE
61-3744-14 SALE
61-3744-15 SALE
61-3744-16 SALE
61-3744-17 SALE
61-3744-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 42,597.00

฿ 34,077.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 72.4

฿ 38,593.00

฿ 30,874.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 62.4

฿ 34,912.00

฿ 27,929.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 51.8

฿ 35,870.00

฿ 28,696.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 53.5

฿ 32,933.00

฿ 26,346.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 44.5

฿ 30,852.00

฿ 24,681.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 44.6

฿ 27,598.00

฿ 22,078.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 37.3

฿ 27,170.00

฿ 21,736.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 35.7

฿ 24,982.00

฿ 19,985.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 30.1

฿ 25,995.00

฿ 20,796.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 31.4

฿ 23,540.00

฿ 18,832.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H950 23.2

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·For standing work, you can effectively use the dead space under the top plate.
·The intermediate shelf has slit holes in the legs, so it can be adjusted up and down at a pitch of 25 mm.

Part Number
61-3744-08 SALE
61-3744-09 SALE
61-3744-10 SALE
61-3744-11 SALE
61-3744-12 SALE
61-3744-13 SALE
61-3744-14 SALE
61-3744-15 SALE
61-3744-16 SALE
61-3744-17 SALE
61-3744-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 42,597.00

฿ 34,077.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 72.4

฿ 38,593.00

฿ 30,874.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 62.4

฿ 34,912.00

฿ 27,929.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 51.8

฿ 35,870.00

฿ 28,696.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 53.5

฿ 32,933.00

฿ 26,346.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 44.5

฿ 30,852.00

฿ 24,681.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 44.6

฿ 27,598.00

฿ 22,078.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 37.3

฿ 27,170.00

฿ 21,736.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 35.7

฿ 24,982.00

฿ 19,985.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 30.1

฿ 25,995.00

฿ 20,796.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 31.4

฿ 23,540.00

฿ 18,832.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H950 23.2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1