(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Rigid, With Intermediate Shelf Board, H950 mm, With Half-Sided Shelf Board, SUPH Series

Work Table 150 Series, Rigid, With Intermediate Shelf Board, H950 mm, With Half-Sided Shelf Board, SUPH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,297.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3743-92 SALE
61-3743-93 SALE
61-3743-94 SALE
61-3743-95 SALE
61-3743-96 SALE
61-3743-97 SALE
61-3743-98 SALE
61-3743-99 SALE
61-3744-01 SALE
61-3744-02 SALE
61-3744-03 SALE
61-3744-04 SALE
61-3744-05 SALE
61-3744-06 SALE
61-3744-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 37,712.00

฿ 30,169.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 65

฿ 34,137.00

฿ 27,309.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 56.6

฿ 31,093.00

฿ 24,874.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 47.1

฿ 28,800.00

฿ 23,040.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D450×H950 41

฿ 31,947.00

฿ 25,557.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 48.7

฿ 29,545.00

฿ 23,636.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 40.6

฿ 26,665.00

฿ 21,332.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D450×H950 35.4

฿ 27,570.00

฿ 22,056.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 40.8

฿ 24,848.00

฿ 19,878.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 34.2

฿ 23,568.00

฿ 18,854.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D450×H950 29.9

฿ 24,635.00

฿ 19,708.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 32.9

฿ 22,578.00

฿ 18,062.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 27.8

฿ 21,723.00

฿ 17,378.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D450×H950 24.2

฿ 23,593.00

฿ 18,874.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 28.8

฿ 21,297.00

฿ 17,037.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H950 21.5

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·For standing work, you can effectively use the dead space under the top plate
·The intermediate shelf has slit holes in the legs, so it can be adjusted up and down at a pitch of 25 mm

Part Number
61-3743-92 SALE
61-3743-93 SALE
61-3743-94 SALE
61-3743-95 SALE
61-3743-96 SALE
61-3743-97 SALE
61-3743-98 SALE
61-3743-99 SALE
61-3744-01 SALE
61-3744-02 SALE
61-3744-03 SALE
61-3744-04 SALE
61-3744-05 SALE
61-3744-06 SALE
61-3744-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 37,712.00

฿ 30,169.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 65

฿ 34,137.00

฿ 27,309.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 56.6

฿ 31,093.00

฿ 24,874.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 47.1

฿ 28,800.00

฿ 23,040.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D450×H950 41

฿ 31,947.00

฿ 25,557.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 48.7

฿ 29,545.00

฿ 23,636.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 40.6

฿ 26,665.00

฿ 21,332.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D450×H950 35.4

฿ 27,570.00

฿ 22,056.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 40.8

฿ 24,848.00

฿ 19,878.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 34.2

฿ 23,568.00

฿ 18,854.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D450×H950 29.9

฿ 24,635.00

฿ 19,708.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 32.9

฿ 22,578.00

฿ 18,062.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 27.8

฿ 21,723.00

฿ 17,378.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D450×H950 24.2

฿ 23,593.00

฿ 18,874.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 28.8

฿ 21,297.00

฿ 17,037.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H950 21.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1