(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Rigid, With Intermediate Shelf Board, H740 mm, With Half-Sided Shelf Board, SUP Series

Work Table 150 Series, Rigid, With Intermediate Shelf Board, H740 mm, With Half-Sided Shelf Board, SUP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3743-51

  • Size(mm)
    W1800×D900×H740
  • Uniformly Distributed Load Capacity
    150㎏
  • Weight(kg)
    63.7
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white
Part Number
61-3743-51 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 36,805.00

฿ 29,444.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 63.7

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·You can effectively use the dead space under the top plate
·The intermediate shelf has slit holes in the legs, so it can be adjusted up and down at a pitch of 25 mm

Specifications of 61-3743-51

  • Size(mm)
    W1800×D900×H740
  • Uniformly Distributed Load Capacity
    150㎏
  • Weight(kg)
    63.7
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white
Part Number
61-3743-51 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 36,805.00

฿ 29,444.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 63.7

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1