(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Mobile, H1,036 mm, With Full-Scale Shelf Board, SUPHC Series

Work Table 150 Series, Mobile, H1,036 mm, With Full-Scale Shelf Board, SUPHC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3743-30

  • Size(mm)
    W1200×D750×H1036
  • Caster
    4 ø75 rubber casters with stoppers
  • Weight(kg)
    34.5
  • Overall Uniformly Distributed Load Capacity
    150 kg (including own weight)
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white
Part Number
61-3743-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 24,820.00

฿ 19,856.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H1036 34.5

Basic Specifications

  • Caster
    4 ø75 rubber casters with stoppers
  • Overall Uniformly Distributed Load Capacity
    150 kg (including own weight)
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·Slightly higher table for standing work
·Rubber caster with swivel brake
·Uniformly distributed load capacity150 kg
·ECO model and simple design that eliminates waste

Specifications of 61-3743-30

  • Size(mm)
    W1200×D750×H1036
  • Caster
    4 ø75 rubber casters with stoppers
  • Weight(kg)
    34.5
  • Overall Uniformly Distributed Load Capacity
    150 kg (including own weight)
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white
Part Number
61-3743-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 24,820.00

฿ 19,856.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H1036 34.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1