(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Mobile, H1,036 mm, With Half-Sided Shelf Board, SUPHC Series

Work Table 150 Series, Mobile, H1,036 mm, With Half-Sided Shelf Board, SUPHC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,188.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3743-14 SALE
61-3743-15 SALE
61-3743-16 SALE
61-3743-17 SALE
61-3743-18 SALE
61-3743-19 SALE
61-3743-20 SALE
61-3743-21 SALE
61-3743-22 SALE
61-3743-23 SALE
61-3743-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 29,385.00

฿ 23,508.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H1036 47.1

฿ 26,288.00

฿ 21,030.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H1036 41.2

฿ 24,795.00

฿ 19,836.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H1036 35.8

฿ 24,848.00

฿ 19,878.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H1036 36

฿ 23,622.00

฿ 18,897.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H1036 31.2

฿ 21,540.00

฿ 17,232.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H1036 30.7

฿ 19,830.00

฿ 15,864.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H1036 26.9

฿ 19,297.00

฿ 15,437.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H1036 25.5

฿ 18,097.00

฿ 14,477.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H1036 22.5

฿ 18,628.00

฿ 14,902.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H1036 24

฿ 17,188.00

฿ 13,750.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H1036 19

Basic Specifications

  • Caster
    4 ø75 rubber casters with stoppers
  • Overall Uniformly Distributed Load Capacity
    150 kg (including own weight)
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·Slightly higher table for standing work
·Rubber caster with swivel brake
·Uniformly distributed load capacity150 kg
·ECO model and simple design that eliminates waste

Part Number
61-3743-14 SALE
61-3743-15 SALE
61-3743-16 SALE
61-3743-17 SALE
61-3743-18 SALE
61-3743-19 SALE
61-3743-20 SALE
61-3743-21 SALE
61-3743-22 SALE
61-3743-23 SALE
61-3743-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 29,385.00

฿ 23,508.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H1036 47.1

฿ 26,288.00

฿ 21,030.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H1036 41.2

฿ 24,795.00

฿ 19,836.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H1036 35.8

฿ 24,848.00

฿ 19,878.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H1036 36

฿ 23,622.00

฿ 18,897.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H1036 31.2

฿ 21,540.00

฿ 17,232.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H1036 30.7

฿ 19,830.00

฿ 15,864.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H1036 26.9

฿ 19,297.00

฿ 15,437.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H1036 25.5

฿ 18,097.00

฿ 14,477.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H1036 22.5

฿ 18,628.00

฿ 14,902.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H1036 24

฿ 17,188.00

฿ 13,750.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H1036 19

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1