(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Mobile, H1,036 mm, SUPHC Series

Work Table 150 Series, Mobile, H1,036 mm, SUPHC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,945.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3743-03 SALE
61-3743-04 SALE
61-3743-05 SALE
61-3743-06 SALE
61-3743-07 SALE
61-3743-08 SALE
61-3743-09 SALE
61-3743-10 SALE
61-3743-11 SALE
61-3743-12 SALE
61-3743-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 24,502.00

฿ 19,601.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H1036 39.7

฿ 21,832.00

฿ 17,465.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H1036 35.4

฿ 20,977.00

฿ 16,781.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H1036 31.1

฿ 20,925.00

฿ 16,740.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H1036 31.2

฿ 20,232.00

฿ 16,185.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H1036 27.3

฿ 18,253.00

฿ 14,602.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H1036 26.9

฿ 17,082.00

฿ 13,665.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H1036 23.8

฿ 16,762.00

฿ 13,409.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H1036 22.7

฿ 15,693.00

฿ 12,554.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H1036 20.2

฿ 16,227.00

฿ 12,981.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H1036 21.4

฿ 14,945.00

฿ 11,956.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H1036 17.3

Basic Specifications

  • Caster
    4 ø75 rubber casters with stoppers
  • Overall Uniformly Distributed Load Capacity
    150 kg (including own weight)
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·Slightly higher table for standing work
·Rubber caster with swivel brake
·Uniformly distributed load capacity150 kg
·ECO model and simple design that eliminates waste

Part Number
61-3743-03 SALE
61-3743-04 SALE
61-3743-05 SALE
61-3743-06 SALE
61-3743-07 SALE
61-3743-08 SALE
61-3743-09 SALE
61-3743-10 SALE
61-3743-11 SALE
61-3743-12 SALE
61-3743-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 24,502.00

฿ 19,601.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H1036 39.7

฿ 21,832.00

฿ 17,465.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H1036 35.4

฿ 20,977.00

฿ 16,781.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H1036 31.1

฿ 20,925.00

฿ 16,740.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H1036 31.2

฿ 20,232.00

฿ 16,185.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H1036 27.3

฿ 18,253.00

฿ 14,602.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H1036 26.9

฿ 17,082.00

฿ 13,665.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H1036 23.8

฿ 16,762.00

฿ 13,409.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H1036 22.7

฿ 15,693.00

฿ 12,554.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H1036 20.2

฿ 16,227.00

฿ 12,981.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H1036 21.4

฿ 14,945.00

฿ 11,956.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H1036 17.3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1