(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Mobile, H826 mm, With Full-Scale Shelf Board, SUPC Series

Work Table 150 Series, Mobile, H826 mm, With Full-Scale Shelf Board, SUPC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,735.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3742-91 SALE
61-3742-92 SALE
61-3742-93 SALE
61-3742-94 SALE
61-3742-95 SALE
61-3742-96 SALE
61-3742-97 SALE
61-3742-98 SALE
61-3742-99 SALE
61-3743-01 SALE
61-3743-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 33,468.00

฿ 26,774.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H826 53.2

฿ 30,053.00

฿ 24,042.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H826 45.7

฿ 27,917.00

฿ 22,333.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H826 39.2

฿ 28,075.00

฿ 22,460.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H826 39.5

฿ 26,317.00

฿ 21,053.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H826 33.9

฿ 24,127.00

฿ 19,301.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H826 33.2

฿ 21,885.00

฿ 17,508.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H826 28.7

฿ 21,138.00

฿ 16,910.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×750×H826 27

฿ 19,803.00

฿ 15,842.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H826 23.5

฿ 20,338.00

฿ 16,270.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H826 24.4

฿ 18,735.00

฿ 14,988.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H826 18.7

Basic Specifications

  • Caster
    4 ø75 rubber casters with stoppers
  • Overall Uniformly Distributed Load Capacity
    150 kg (including own weight)
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·Table for standing work
·Rubber caster with swivel brake
·Uniformly distributed load capacity150 kg
·ECO model and simple design that eliminates waste

Part Number
61-3742-91 SALE
61-3742-92 SALE
61-3742-93 SALE
61-3742-94 SALE
61-3742-95 SALE
61-3742-96 SALE
61-3742-97 SALE
61-3742-98 SALE
61-3742-99 SALE
61-3743-01 SALE
61-3743-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 33,468.00

฿ 26,774.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H826 53.2

฿ 30,053.00

฿ 24,042.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H826 45.7

฿ 27,917.00

฿ 22,333.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H826 39.2

฿ 28,075.00

฿ 22,460.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H826 39.5

฿ 26,317.00

฿ 21,053.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H826 33.9

฿ 24,127.00

฿ 19,301.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H826 33.2

฿ 21,885.00

฿ 17,508.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H826 28.7

฿ 21,138.00

฿ 16,910.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×750×H826 27

฿ 19,803.00

฿ 15,842.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H826 23.5

฿ 20,338.00

฿ 16,270.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H826 24.4

฿ 18,735.00

฿ 14,988.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H826 18.7

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1