(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Fixed, H950 mm, With Full-Scale Shelf Board, SUPH Series

Work Table 150 Series, Fixed, H950 mm, With Full-Scale Shelf Board, SUPH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,388.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3742-58 SALE
61-3742-59 SALE
61-3742-60 SALE
61-3742-61 SALE
61-3742-62 SALE
61-3742-63 SALE
61-3742-64 SALE
61-3742-65 SALE
61-3742-66 SALE
61-3742-67 SALE
61-3742-68 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 31,225.00

฿ 24,980.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 52.5

฿ 27,703.00

฿ 22,162.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 45

฿ 25,570.00

฿ 20,456.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 38.5

฿ 25,730.00

฿ 20,584.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 38.8

฿ 23,967.00

฿ 19,173.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 33.2

฿ 21,778.00

฿ 17,422.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 32.5

฿ 19,537.00

฿ 15,629.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 28

฿ 18,790.00

฿ 15,032.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 26.3

฿ 17,455.00

฿ 13,964.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 22.8

฿ 17,988.00

฿ 14,390.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 24.6

฿ 16,388.00

฿ 13,110.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×600×H950 18.7

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·It is the same height as a general counter, easy to use, and the optimum height for standing work.

Part Number
61-3742-58 SALE
61-3742-59 SALE
61-3742-60 SALE
61-3742-61 SALE
61-3742-62 SALE
61-3742-63 SALE
61-3742-64 SALE
61-3742-65 SALE
61-3742-66 SALE
61-3742-67 SALE
61-3742-68 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 31,225.00

฿ 24,980.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 52.5

฿ 27,703.00

฿ 22,162.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 45

฿ 25,570.00

฿ 20,456.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 38.5

฿ 25,730.00

฿ 20,584.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 38.8

฿ 23,967.00

฿ 19,173.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 33.2

฿ 21,778.00

฿ 17,422.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 32.5

฿ 19,537.00

฿ 15,629.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 28

฿ 18,790.00

฿ 15,032.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 26.3

฿ 17,455.00

฿ 13,964.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 22.8

฿ 17,988.00

฿ 14,390.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 24.6

฿ 16,388.00

฿ 13,110.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×600×H950 18.7

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1