(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Rigid H740 mm, With Half-Sided Shelf Board, SUP Series

Work Table 150 Series, Rigid H740 mm, With Half-Sided Shelf Board, SUP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,453.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3742-02 SALE
61-3742-03 SALE
61-3742-04 SALE
61-3742-05 SALE
61-3742-06 SALE
61-3742-07 SALE
61-3742-08 SALE
61-3742-09 SALE
61-3742-10 SALE
61-3742-11 SALE
61-3742-12 SALE
61-3742-13 SALE
61-3742-14 SALE
61-3742-15 SALE
61-3742-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 25,542.00

฿ 20,433.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 43.8

฿ 22,553.00

฿ 18,042.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 37.9

฿ 21,058.00

฿ 16,846.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H740 32.5

฿ 19,565.00

฿ 15,652.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D450×H740 28.9

฿ 21,113.00

฿ 16,890.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 32.7

฿ 19,883.00

฿ 15,906.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H740 27.9

฿ 18,122.00

฿ 14,497.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D450×H740 25.1

฿ 17,802.00

฿ 14,241.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 27.4

฿ 16,095.00

฿ 12,876.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H740 23.6

฿ 15,775.00

฿ 12,620.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D450×H740 21.2

฿ 15,558.00

฿ 12,446.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H740 22.2

฿ 14,360.00

฿ 11,488.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 19.2

฿ 14,252.00

฿ 11,401.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D450×H740 17.2

฿ 14,892.00

฿ 11,913.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H740 19.8

฿ 13,453.00

฿ 10,762.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H740 15

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·Optimal height for sitting work
·Uniformly distributed load capacity150 kg
·ECO model and simple design that eliminates waste

Part Number
61-3742-02 SALE
61-3742-03 SALE
61-3742-04 SALE
61-3742-05 SALE
61-3742-06 SALE
61-3742-07 SALE
61-3742-08 SALE
61-3742-09 SALE
61-3742-10 SALE
61-3742-11 SALE
61-3742-12 SALE
61-3742-13 SALE
61-3742-14 SALE
61-3742-15 SALE
61-3742-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 25,542.00

฿ 20,433.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 43.8

฿ 22,553.00

฿ 18,042.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 37.9

฿ 21,058.00

฿ 16,846.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H740 32.5

฿ 19,565.00

฿ 15,652.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D450×H740 28.9

฿ 21,113.00

฿ 16,890.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 32.7

฿ 19,883.00

฿ 15,906.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H740 27.9

฿ 18,122.00

฿ 14,497.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D450×H740 25.1

฿ 17,802.00

฿ 14,241.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 27.4

฿ 16,095.00

฿ 12,876.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H740 23.6

฿ 15,775.00

฿ 12,620.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D450×H740 21.2

฿ 15,558.00

฿ 12,446.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H740 22.2

฿ 14,360.00

฿ 11,488.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 19.2

฿ 14,252.00

฿ 11,401.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D450×H740 17.2

฿ 14,892.00

฿ 11,913.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H740 19.8

฿ 13,453.00

฿ 10,762.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H740 15

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1