(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Height Adjustment Type H600 to H900 mm, With Full-Scale Shelf Board, SUPA Series

Work Table 150 Series, Height Adjustment Type H600 to H900 mm, With Full-Scale Shelf Board, SUPA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,885.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3741-34 SALE
61-3741-35 SALE
61-3741-36 SALE
61-3741-37 SALE
61-3741-38 SALE
61-3741-39 SALE
61-3741-40 SALE
61-3741-41 SALE
61-3741-42 SALE
61-3741-43 SALE
61-3741-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 36,030.00

฿ 28,824.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 55.6

฿ 33,203.00

฿ 26,562.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 47.9

฿ 31,068.00

฿ 24,854.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H600 to 900 41.3

฿ 31,225.00

฿ 24,980.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H600 to 900 41.7

฿ 29,463.00

฿ 23,570.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H600 to 900 36

฿ 27,277.00

฿ 21,821.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H600 to 900 35.4

฿ 25,037.00

฿ 20,029.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H600 to 900 30.8

฿ 24,288.00

฿ 19,430.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H600 to 900 29.2

฿ 22,953.00

฿ 18,362.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H600 to 900 25.6

฿ 23,487.00

฿ 18,789.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H600 to 900 26.6

฿ 21,885.00

฿ 17,508.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H600 to 900 20.8

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·Since the height can be adjusted, it can be set to a height that is easy to use.
·Height adjustment is possible with a 25 mm pitch.

Part Number
61-3741-34 SALE
61-3741-35 SALE
61-3741-36 SALE
61-3741-37 SALE
61-3741-38 SALE
61-3741-39 SALE
61-3741-40 SALE
61-3741-41 SALE
61-3741-42 SALE
61-3741-43 SALE
61-3741-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 36,030.00

฿ 28,824.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 55.6

฿ 33,203.00

฿ 26,562.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 47.9

฿ 31,068.00

฿ 24,854.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H600 to 900 41.3

฿ 31,225.00

฿ 24,980.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H600 to 900 41.7

฿ 29,463.00

฿ 23,570.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H600 to 900 36

฿ 27,277.00

฿ 21,821.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H600 to 900 35.4

฿ 25,037.00

฿ 20,029.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H600 to 900 30.8

฿ 24,288.00

฿ 19,430.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H600 to 900 29.2

฿ 22,953.00

฿ 18,362.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H600 to 900 25.6

฿ 23,487.00

฿ 18,789.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H600 to 900 26.6

฿ 21,885.00

฿ 17,508.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H600 to 900 20.8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1