(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Height Adjustment Type H600 to H900 mm, SUPA Series

Work Table 150 Series, Height Adjustment Type H600 to H900 mm, SUPA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3741-09

  • Size(mm)
    W1500×D600×H600 to 900
  • Uniformly Distributed Load Capacity
    150㎏
  • Weight(kg)
    28.2
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white
Part Number
61-3741-09 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 22,685.00

฿ 18,148.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H600 to 900 28.2

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·Since the height can be adjusted, it can be set to a height that is easy to use
·Height adjustment is possible with a 25 mm pitch
·The connection position can be set freely in the front-back direction, and you can use your feet widely even when sitting

Specifications of 61-3741-09

  • Size(mm)
    W1500×D600×H600 to 900
  • Uniformly Distributed Load Capacity
    150㎏
  • Weight(kg)
    28.2
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white
Part Number
61-3741-09 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 22,685.00

฿ 18,148.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H600 to 900 28.2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1