(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVCT0960 PVC Workbench

PVCT0960 PVC Workbench

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 70,893.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3243-51 SALE
61-3243-52 SALE
61-3243-53 SALE
61-3243-54 SALE
61-3243-55 SALE
61-3243-56 SALE
61-3243-57 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Code Number Width
(mm)
Weight
(kg)
Product Detail Type Weight
(kg)

฿ 70,893.00

฿ 53,169.75

WORKBENCH 1 Piece(s) 19 Day(s) 600 459-9926 900 38 900X600XH740 38

฿ 82,237.00

฿ 61,677.75

WORKBENCH 1 Piece(s) 19 Day(s) 600 459-9934 1200 42 1200X600XH740 42

฿ 86,531.00

฿ 75,714.63

WORKBENCH 1 Piece(s) 19 Day(s) 750 459-9942 1200 46 1200X750XH740 46

฿ 129,797.00

฿ 106,887.83

WORKBENCH 1 Piece(s) 40 Day(s) 750 459-9951 1500 50 1500X750XH740 50

฿ 135,143.00

฿ 111,290.26

WORKBENCH 1 Piece(s) 40 Day(s) 900 459-9969 1500 55 1500X900XH740 55

฿ 138,547.00

฿ 114,093.45

WORKBENCH 1 Piece(s) 40 Day(s) 750 459-9977 1800 55 1800X750XH740 55

฿ 144,866.00

฿ 119,297.15

WORKBENCH 1 Piece(s) 40 Day(s) 900 459-9985 1800 60 1800X900XH740 60

Basic Specifications

  • Height(mm)
    740
  • Adjuster
    Steel
  • Note
    Finished product
  • Applications
    Research facilities such as reagents, pharmaceuticals and universities, factories that use chemicals such as plating, alkaline cleaning and recycling
  • Uniform Load Capacity (kg/Unit)
    100
  • Main Body
    PVC
  • Color
    Ivory

Product Description

[Features]
·A PVC workbench with excellent chemical resistance against acid, alkali, etc.
·Except for the adjusters, no metal parts are used, so it will not rust.
·Available for custom orders.
·The structure is such that the top plate and plate are replaceable when they deteriorate.

Part Number
61-3243-51 SALE
61-3243-52 SALE
61-3243-53 SALE
61-3243-54 SALE
61-3243-55 SALE
61-3243-56 SALE
61-3243-57 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Code Number Width
(mm)
Weight
(kg)
Product Detail Type Weight
(kg)

฿ 70,893.00

฿ 53,169.75

WORKBENCH 1 Piece(s) 19 Day(s) 600 459-9926 900 38 900X600XH740 38

฿ 82,237.00

฿ 61,677.75

WORKBENCH 1 Piece(s) 19 Day(s) 600 459-9934 1200 42 1200X600XH740 42

฿ 86,531.00

฿ 75,714.63

WORKBENCH 1 Piece(s) 19 Day(s) 750 459-9942 1200 46 1200X750XH740 46

฿ 129,797.00

฿ 106,887.83

WORKBENCH 1 Piece(s) 40 Day(s) 750 459-9951 1500 50 1500X750XH740 50

฿ 135,143.00

฿ 111,290.26

WORKBENCH 1 Piece(s) 40 Day(s) 900 459-9969 1500 55 1500X900XH740 55

฿ 138,547.00

฿ 114,093.45

WORKBENCH 1 Piece(s) 40 Day(s) 750 459-9977 1800 55 1800X750XH740 55

฿ 144,866.00

฿ 119,297.15

WORKBENCH 1 Piece(s) 40 Day(s) 900 459-9985 1800 60 1800X900XH740 60

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1