(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analytical Instrument Table for LC/HPLC, HTR-LC Series

Analytical Instrument Table for LC/HPLC, HTR-LC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 184,246.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-3896-01 SALE
3-3896-02 SALE
3-3896-03 SALE
3-3896-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 184,246.00

฿ 151,726.58

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×700/850×850/2000 1500×700/850×850/2000mm

฿ 191,904.00

฿ 158,032.94

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×700/850×850/2000 1800×700/850×850/2000mm

฿ 189,776.00

฿ 156,280.54

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×900/1050×850/2000 1500×900/1050×850/2000mm

฿ 198,713.00

฿ 163,640.16

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×900/1050×850/2000 1800×900/1050×850/2000mm

Basic Specifications

  • Top plate withstand load
    200 kg (uniformly distributed static load capacity)
  • Material
    Main body frame: steel / powder coating finish; Top plate: BF top plate (base material: steel / powder coating finish; surface material: chemical resistant thermosetting resin; edge: PP (polypropylene)); main body
  • Set Content
    Power strip (8 ports) × 1, migration hose / tube unit × 2, suspended shelf × 1, enclosure for manuals × 1, cable holder × 3, platform truck for gallon bottles × 1

Product Description

[Features]
·This is a laboratory table for equipment installation with a function to organize and install analytical equipment such as LC and HPLC together with peripheral equipment.
·A utility rack for fixing equipment is attached to the rear of the table, and optional parts of the basic set to be mounted on the rack are attached.

Part Number
3-3896-01 SALE
3-3896-02 SALE
3-3896-03 SALE
3-3896-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 184,246.00

฿ 151,726.58

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×700/850×850/2000 1500×700/850×850/2000mm

฿ 191,904.00

฿ 158,032.94

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×700/850×850/2000 1800×700/850×850/2000mm

฿ 189,776.00

฿ 156,280.54

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×900/1050×850/2000 1500×900/1050×850/2000mm

฿ 198,713.00

฿ 163,640.16

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×900/1050×850/2000 1800×900/1050×850/2000mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1