(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-3894-01 |
3-3894-02 |
3-3894-03 |
3-3894-04 |
3-3894-05 |
3-3894-06 |
3-3894-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Type | Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 1,488.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 80×36×273 | Migration hose tube unit (2 reels) | Migration hose tube unit (2 reels) | ||
฿ 10,922.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 540×430×750 | Suspended shelf frame set H750 | Suspended shelf frame set H750 | ||
฿ 4,468.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 500×220×180 | Suspended shelf, shelf board set D220 | Suspended shelf, shelf board set D220 | ||
฿ 5,460.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 500×400×180 | Suspended shelf, shelf board set D400 | Suspended shelf, shelf board set D400 | ||
฿ 2,980.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 80×230×320 | Enclosure for manuals | Enclosure for manuals | ||
฿ 1,985.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 80×36×540 | Cable holder (4 reels on the front side) | Cable holder (4 reels on the front side) | ||
฿ 16,383.00 ฿ 13,106.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 230×500+85×300 | Platform truck for gallon bottles | Platform truck for gallon bottles |
[Features]
·This is an optional part dedicated to the HTR-LC and HTR-GC series analytical instrument tables.
Part Number |
---|
3-3894-01 |
3-3894-02 |
3-3894-03 |
3-3894-04 |
3-3894-05 |
3-3894-06 |
3-3894-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Type | Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 1,488.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 80×36×273 | Migration hose tube unit (2 reels) | Migration hose tube unit (2 reels) | ||
฿ 10,922.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 540×430×750 | Suspended shelf frame set H750 | Suspended shelf frame set H750 | ||
฿ 4,468.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 500×220×180 | Suspended shelf, shelf board set D220 | Suspended shelf, shelf board set D220 | ||
฿ 5,460.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 500×400×180 | Suspended shelf, shelf board set D400 | Suspended shelf, shelf board set D400 | ||
฿ 2,980.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 80×230×320 | Enclosure for manuals | Enclosure for manuals | ||
฿ 1,985.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 80×36×540 | Cable holder (4 reels on the front side) | Cable holder (4 reels on the front side) | ||
฿ 16,383.00 ฿ 13,106.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 230×500+85×300 | Platform truck for gallon bottles | Platform truck for gallon bottles |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?