(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Top Plate Workbench, Steel / With Drawer

Ceramic Top Plate Workbench, Steel / With Drawer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 74,579.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2049-01 SALE
3-2049-02 SALE
3-2049-03 SALE
3-2049-04 SALE
3-2049-05 SALE
3-2049-06 SALE
3-2050-01 SALE
3-2050-02 SALE
3-2050-03 SALE
3-2050-04 SALE
3-2050-05 SALE
3-2050-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Load Capacity (Distributed Load Capacity/kg) Product Detail Type

฿ 82,737.00

฿ 62,052.75

WORKBENCH 1 Piece(s) 40 Day(s) 1200×750×760 Approx. 350 Load capacity 350 kg 1,200 × 750 × 760 mm

฿ 74,579.00

฿ 65,256.63

WORKBENCH 1 Piece(s) 40 Day(s) 1500×750×760 Approx. 350 Load capacity 350 kg 1,500 × 750 × 760 mm

฿ 82,813.00

฿ 72,461.38

WORKBENCH 1 Piece(s) 40 Day(s) 1800×750×760 Approx. 350 Load capacity 350 kg 1,800 × 750 × 760 mm

฿ 77,781.00

฿ 68,058.38

WORKBENCH 1 Piece(s) 40 Day(s) 1200×900×760 Approx. 350 Load capacity 350 kg 1,200 × 900 × 760 mm

฿ 85,103.00

฿ 74,465.13

WORKBENCH 1 Piece(s) 40 Day(s) 1500×900×760 Approx. 350 Load capacity 350 kg 1,500 × 900 × 760 mm

฿ 102,031.00

฿ 89,277.13

WORKBENCH 1 Piece(s) 40 Day(s) 1800×900×760 Approx. 350 Load capacity 350 kg 1,800 × 900 ×760 mm

฿ 75,493.00

฿ 66,056.38

WORKBENCH 1 Piece(s) 40 Day(s) 1200×750×760 Approx. 500 Load capacity 500 kg 1,200 × 750 ×760 mm

฿ 80,069.00

฿ 70,060.38

WORKBENCH 1 Piece(s) 40 Day(s) 1500×750×760 Approx. 500 Load capacity 500 kg 1,500 × 750 × 760 mm

฿ 89,217.00

฿ 78,064.88

WORKBENCH 1 Piece(s) 40 Day(s) 1800×750×760 Approx. 500 Load capacity 500 kg 1,800 × 750 × 760 mm

฿ 82,813.00

฿ 72,461.38

WORKBENCH 1 Piece(s) 40 Day(s) 1200×900×760 Approx. 500 Load capacity 500 kg 1,200 × 900 × 760 mm

฿ 91,964.00

฿ 80,468.50

WORKBENCH 1 Piece(s) 40 Day(s) 1500×900×760 Approx. 500 Load capacity 500 kg 1,500 × 900 × 760 mm

฿ 110,264.00

฿ 96,481.00

WORKBENCH 1 Piece(s) 40 Day(s) 1800×900×760 Approx. 500 Load capacity 500 kg 1,800 × 900 × 760 mm

Basic Specifications

  • Drawer
    2 pcs. (Left and right slide mechanism)
  • Top Panel
    Ceramic
  • Main Body
    Steel, with level adjuster

Product Description

[Features]
·The height is 760 mm, which is suitable for sitting work

Part Number
3-2049-01 SALE
3-2049-02 SALE
3-2049-03 SALE
3-2049-04 SALE
3-2049-05 SALE
3-2049-06 SALE
3-2050-01 SALE
3-2050-02 SALE
3-2050-03 SALE
3-2050-04 SALE
3-2050-05 SALE
3-2050-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Load Capacity (Distributed Load Capacity/kg) Product Detail Type

฿ 82,737.00

฿ 62,052.75

WORKBENCH 1 Piece(s) 40 Day(s) 1200×750×760 Approx. 350 Load capacity 350 kg 1,200 × 750 × 760 mm

฿ 74,579.00

฿ 65,256.63

WORKBENCH 1 Piece(s) 40 Day(s) 1500×750×760 Approx. 350 Load capacity 350 kg 1,500 × 750 × 760 mm

฿ 82,813.00

฿ 72,461.38

WORKBENCH 1 Piece(s) 40 Day(s) 1800×750×760 Approx. 350 Load capacity 350 kg 1,800 × 750 × 760 mm

฿ 77,781.00

฿ 68,058.38

WORKBENCH 1 Piece(s) 40 Day(s) 1200×900×760 Approx. 350 Load capacity 350 kg 1,200 × 900 × 760 mm

฿ 85,103.00

฿ 74,465.13

WORKBENCH 1 Piece(s) 40 Day(s) 1500×900×760 Approx. 350 Load capacity 350 kg 1,500 × 900 × 760 mm

฿ 102,031.00

฿ 89,277.13

WORKBENCH 1 Piece(s) 40 Day(s) 1800×900×760 Approx. 350 Load capacity 350 kg 1,800 × 900 ×760 mm

฿ 75,493.00

฿ 66,056.38

WORKBENCH 1 Piece(s) 40 Day(s) 1200×750×760 Approx. 500 Load capacity 500 kg 1,200 × 750 ×760 mm

฿ 80,069.00

฿ 70,060.38

WORKBENCH 1 Piece(s) 40 Day(s) 1500×750×760 Approx. 500 Load capacity 500 kg 1,500 × 750 × 760 mm

฿ 89,217.00

฿ 78,064.88

WORKBENCH 1 Piece(s) 40 Day(s) 1800×750×760 Approx. 500 Load capacity 500 kg 1,800 × 750 × 760 mm

฿ 82,813.00

฿ 72,461.38

WORKBENCH 1 Piece(s) 40 Day(s) 1200×900×760 Approx. 500 Load capacity 500 kg 1,200 × 900 × 760 mm

฿ 91,964.00

฿ 80,468.50

WORKBENCH 1 Piece(s) 40 Day(s) 1500×900×760 Approx. 500 Load capacity 500 kg 1,500 × 900 × 760 mm

฿ 110,264.00

฿ 96,481.00

WORKBENCH 1 Piece(s) 40 Day(s) 1800×900×760 Approx. 500 Load capacity 500 kg 1,800 × 900 × 760 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1