(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Metering Pump (Vertical Type) MTX PVC/Hose

Diaphragm Metering Pump (Vertical Type) MTX PVC/Hose

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 74,348.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-4439-76 SALE
61-4439-77 SALE
61-4439-78 SALE
61-4439-79 SALE
61-4439-80 SALE
61-4439-81 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum discharge pressure Discharge volume
(mL/min)
Product detail type Connection

฿ 74,348.00

฿ 55,761.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 1 MPa 50 Hz 5 to 50, 60 Hz 6 to 60 60 mL/min MTX-50 ø6 × ø11 PVC hose

฿ 76,830.00

฿ 57,622.50

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 1 MPa 50 Hz 10 to 100, 60 Hz 12 to 120 120 mL/min MTX-100 ø6 × ø11 PVC hose

฿ 79,370.00

฿ 59,527.50

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 0.7 MPa 50 Hz 25 to 250, 60 Hz 30 to 300 300 mL/min MTX-250 ø6 × ø11 PVC hose

฿ 75,084.00

฿ 65,698.50

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 0.7 MPa 50 Hz 50 to 500, 60 Hz 60 to 600 600 mL/min MTX-500 ø6 × ø11 PVC hose

฿ 79,960.00

฿ 69,965.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 0.5 MPa 50 Hz 100 to 1,000, 60 Hz 120 to 1,200 1,200 mL/min MTX-1000 ø10 × ø16 PVC hose

฿ 89,033.00

฿ 77,903.88

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 0.5 MPa 50 Hz 200 to 2,000, 60 Hz 240 to 2,400 2,400 mL/min MTX-2000 ø10 × ø16 PVC hose

Basic Specifications

  • Material
    Wetted parts: PVC head, Fluoropolymer valve, Viton O-ring
  • Power Supply
    Single-phase 100 V

Product Description

[Features]
·The entire pump is covered with plastic to reduce rust and corrosion
·Epicyclic gearing: 2-stage speed reduction enables continuous operation for a long time
·A wide variety of materials are available to handle various chemicals (Please contact the manufacturer separately)

Part Number
61-4439-76 SALE
61-4439-77 SALE
61-4439-78 SALE
61-4439-79 SALE
61-4439-80 SALE
61-4439-81 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum discharge pressure Discharge volume
(mL/min)
Product detail type Connection

฿ 74,348.00

฿ 55,761.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 1 MPa 50 Hz 5 to 50, 60 Hz 6 to 60 60 mL/min MTX-50 ø6 × ø11 PVC hose

฿ 76,830.00

฿ 57,622.50

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 1 MPa 50 Hz 10 to 100, 60 Hz 12 to 120 120 mL/min MTX-100 ø6 × ø11 PVC hose

฿ 79,370.00

฿ 59,527.50

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 0.7 MPa 50 Hz 25 to 250, 60 Hz 30 to 300 300 mL/min MTX-250 ø6 × ø11 PVC hose

฿ 75,084.00

฿ 65,698.50

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 0.7 MPa 50 Hz 50 to 500, 60 Hz 60 to 600 600 mL/min MTX-500 ø6 × ø11 PVC hose

฿ 79,960.00

฿ 69,965.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 0.5 MPa 50 Hz 100 to 1,000, 60 Hz 120 to 1,200 1,200 mL/min MTX-1000 ø10 × ø16 PVC hose

฿ 89,033.00

฿ 77,903.88

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 0.5 MPa 50 Hz 200 to 2,000, 60 Hz 240 to 2,400 2,400 mL/min MTX-2000 ø10 × ø16 PVC hose

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1