(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-9660-71 |
61-9660-72 |
61-9660-73 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (mm) |
Heater Capacity | Temperature control accuracy | Temperature range (Room Temperature) | Hot Plate Dimensions | Product Detail Type | Temperature Adjustment Method | Time in which maximum temperature was reached |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48,967.00 ฿ 39,173.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Width 392 × depth330 × height160 mm | 750W | ±5°C (hot plate center 250°C, no load) | 50 to 250℃ | Width 338 × depth238 × height25 mm | 338 × 238 mm Aluminum 250°C | Liquid expansion type | Approx. 40 minutes (with no load in the center of the hot plate) | ||
฿ 53,522.00 ฿ 42,817.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Width 442 × depth380×height160 mm | 900W | ±5°C (hot plate center 250°C, no load) | 50 to 250℃ | Width 388 × depth288 × height25 mm | 388 × 288 mm Aluminum 250°C | Liquid expansion type | Approx. 40 minutes (with no load in the center of the hot plate) | ||
฿ 51,245.00 ฿ 40,996.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Width 450 × depth305 × height90 mm | 160W (80 W × 2) | ±0.5°C (at 40°C) | Room temperature + 5 to 80°C | Width 450 × depth 300 mm | 450 × 300 mm Stainless steel 80°C | Time division control type | - |
Temperature accuracy is stable even at high temperatures.
(Consider the placement of the heater and temperature sensor.) The body has been devised to reduce heat dissipation to the exterior.
The plate is robust and horizontal.
It can be used as a sand bath and for processing and testing with sample containers placed.
Part Number |
---|
61-9660-71 |
61-9660-72 |
61-9660-73 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (mm) |
Heater Capacity | Temperature control accuracy | Temperature range (Room Temperature) | Hot Plate Dimensions | Product Detail Type | Temperature Adjustment Method | Time in which maximum temperature was reached |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48,967.00 ฿ 39,173.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Width 392 × depth330 × height160 mm | 750W | ±5°C (hot plate center 250°C, no load) | 50 to 250℃ | Width 338 × depth238 × height25 mm | 338 × 238 mm Aluminum 250°C | Liquid expansion type | Approx. 40 minutes (with no load in the center of the hot plate) | ||
฿ 53,522.00 ฿ 42,817.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Width 442 × depth380×height160 mm | 900W | ±5°C (hot plate center 250°C, no load) | 50 to 250℃ | Width 388 × depth288 × height25 mm | 388 × 288 mm Aluminum 250°C | Liquid expansion type | Approx. 40 minutes (with no load in the center of the hot plate) | ||
฿ 51,245.00 ฿ 40,996.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Width 450 × depth305 × height90 mm | 160W (80 W × 2) | ±0.5°C (at 40°C) | Room temperature + 5 to 80°C | Width 450 × depth 300 mm | 450 × 300 mm Stainless steel 80°C | Time division control type | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?