(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-4427-67 |
61-4427-68 |
61-4427-69 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Heater capacity (W) |
Specifications | Plate Size (mm) |
Depth (mm) |
Heating Surface Dimensions | Model | Weight (kg) |
Current consumption | Power Supply | Width W (mm) | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44,982.00 ฿ 35,985.60 |
HOT PLATE NP-5R | 1 Piece(s) | 19 Day(s) | 6-tier switching (130, 210, 350, 500, 850, 1200) | Heater: 6-tier switching (130, 210, 350, 500, 850, 1,200 W) Main body protection function / circuit protector, temperature fuse, heater unit overheat prevention device | 230×230 | 250 | ø140mm | NP-5R type | Approx. 3.5 | 13A | 100 V AC 50/60 Hz | 250 | NP-5R type | ||
฿ 47,828.00 ฿ 38,262.40 |
HOT PLATE NP-6R | 1 Piece(s) | 19 Day(s) | 6-tier switching (130, 210, 350, 500, 850, 1200) | Heater: 6-tier switching (130, 210, 350, 500, 850, 1,200 W) Main body protection function / circuit protector, temperature fuse, heater unit overheat prevention device | 280×280 | 300 | ø140mm | NP-6R type | Approx. 4.2 | 13A | 100 V AC 50/60 Hz | 300 | NP-6R type | ||
฿ 50,675.00 ฿ 40,540.00 |
HOT PLATE NP-7R | 1 Piece(s) | 19 Day(s) | 6-tier switching (180, 290, 470, 760, 1230, 1700) | Heater: 6-tier switching (180, 290, 470, 760, 1,230, 1,700 W) Main body protection function / circuit protector, temperature fuse, heater unit overheat prevention device | 280×280 | 300 | ø180mm | NP-7R type | Approx. 4.2 | 9A | 200 V AC single-phase 50/60 Hz | 300 | NP-7R type |
It is equipped with protective functions such as a circuit protector, thermal fuse, and heater unit excessive temperature rise prevention device.
Part Number |
---|
61-4427-67 |
61-4427-68 |
61-4427-69 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Heater capacity (W) |
Specifications | Plate Size (mm) |
Depth (mm) |
Heating Surface Dimensions | Model | Weight (kg) |
Current consumption | Power Supply | Width W (mm) | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44,982.00 ฿ 35,985.60 |
HOT PLATE NP-5R | 1 Piece(s) | 19 Day(s) | 6-tier switching (130, 210, 350, 500, 850, 1200) | Heater: 6-tier switching (130, 210, 350, 500, 850, 1,200 W) Main body protection function / circuit protector, temperature fuse, heater unit overheat prevention device | 230×230 | 250 | ø140mm | NP-5R type | Approx. 3.5 | 13A | 100 V AC 50/60 Hz | 250 | NP-5R type | ||
฿ 47,828.00 ฿ 38,262.40 |
HOT PLATE NP-6R | 1 Piece(s) | 19 Day(s) | 6-tier switching (130, 210, 350, 500, 850, 1200) | Heater: 6-tier switching (130, 210, 350, 500, 850, 1,200 W) Main body protection function / circuit protector, temperature fuse, heater unit overheat prevention device | 280×280 | 300 | ø140mm | NP-6R type | Approx. 4.2 | 13A | 100 V AC 50/60 Hz | 300 | NP-6R type | ||
฿ 50,675.00 ฿ 40,540.00 |
HOT PLATE NP-7R | 1 Piece(s) | 19 Day(s) | 6-tier switching (180, 290, 470, 760, 1230, 1700) | Heater: 6-tier switching (180, 290, 470, 760, 1,230, 1,700 W) Main body protection function / circuit protector, temperature fuse, heater unit overheat prevention device | 280×280 | 300 | ø180mm | NP-7R type | Approx. 4.2 | 9A | 200 V AC single-phase 50/60 Hz | 300 | NP-7R type |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?