(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incubator IC Type

Incubator IC Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 43,842.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9660-42 SALE
61-9660-43 SALE
61-9660-44 SALE
61-9660-45 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) External Dimensions
(mm)
Operating Temperature Range
(°C)
Temperature Distribution Accuracy Maximum Temperature Attained Time Shelf Bracket Increment Number of Shelf Bracket (Stages) Shelf Plate Load-Bearing Capacity Inner Tank Dimensions Inner Tank Dimensions (Width × Depth × Height mm) Method

฿ 43,842.00

฿ 35,073.60

INCUBATOR 1 Piece(s) 19 Day(s) Approx. 37 Width 410 × depth 380 × height 520 mm Room temperature +5 to 60 ±1°C (at 37°C) Approx. 40 min. - - - Width 350 × depth 300 × height 360 mm - Inner tank wall heating, natural convection method

฿ 54,662.00

฿ 43,729.60

INCUBATOR 1 Piece(s) 19 Day(s) Approx. 37 Width 410 × depth 380 × height 520 mm Room temperature +5 to 60 ±1.5°C (at 37°C) Approx. 40 min. - - - Width 350 × depth 300 × height 360 mm - Inner tank wall heating, natural convection method

฿ 65,477.00

฿ 52,381.60

INCUBATOR 1 Piece(s) 19 Day(s) 97 560×606×820 Room temperature +5 to 80 ±1.0°C (at 37°C) - 30mm 11 Approx. 15 kg/sheet - 450×480×450 Air jacket natural convection

฿ 92,239.00

฿ 80,709.13

INCUBATOR 1 Piece(s) 19 Day(s) 159 710×656×870 Room temperature +5 to 80 ±1.0°C (at 37°C) - 30mm 13 Approx. 15 kg/sheet - 600×530×500 Air jacket natural convection

Basic Specifications

  • Temperature control accuracy
    ±0.5°C (at 37°C)
  • Power supply (50/60 Hz)(V)
    AC100

Product Description

·It is an air jacket natural convection incubator equipped with a temperature controller equipped with a dedicated operation menu key and can be set quickly.
·Due to the air jacket method, a uniform temperature distribution can be obtained.
·Due to the double door structure, heat loss is small and a stable constant temperature can be maintained.
Since the inner door is a reinforced glass door, you can observe the inside.
·Easy-to-operate fixed-value operation, quick auto stop operation, auto stop operation, and auto start operation are possible.
·Calibration offset setting, key lock setting, and overheating prevention temperature setting are possible.
·Fully equipped with safety functions such as self-diagnosis circuit (temperature sensor abnormality, heater disconnection, SSR short circuit, memory abnormality, internal communication abnormality, temperature input circuit abnormality, automatic overheating prevention function), overheating prevention device, earth leakage circuit breaker with overcurrent, etc.

Part Number
61-9660-42 SALE
61-9660-43 SALE
61-9660-44 SALE
61-9660-45 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) External Dimensions
(mm)
Operating Temperature Range
(°C)
Temperature Distribution Accuracy Maximum Temperature Attained Time Shelf Bracket Increment Number of Shelf Bracket (Stages) Shelf Plate Load-Bearing Capacity Inner Tank Dimensions Inner Tank Dimensions (Width × Depth × Height mm) Method

฿ 43,842.00

฿ 35,073.60

INCUBATOR 1 Piece(s) 19 Day(s) Approx. 37 Width 410 × depth 380 × height 520 mm Room temperature +5 to 60 ±1°C (at 37°C) Approx. 40 min. - - - Width 350 × depth 300 × height 360 mm - Inner tank wall heating, natural convection method

฿ 54,662.00

฿ 43,729.60

INCUBATOR 1 Piece(s) 19 Day(s) Approx. 37 Width 410 × depth 380 × height 520 mm Room temperature +5 to 60 ±1.5°C (at 37°C) Approx. 40 min. - - - Width 350 × depth 300 × height 360 mm - Inner tank wall heating, natural convection method

฿ 65,477.00

฿ 52,381.60

INCUBATOR 1 Piece(s) 19 Day(s) 97 560×606×820 Room temperature +5 to 80 ±1.0°C (at 37°C) - 30mm 11 Approx. 15 kg/sheet - 450×480×450 Air jacket natural convection

฿ 92,239.00

฿ 80,709.13

INCUBATOR 1 Piece(s) 19 Day(s) 159 710×656×870 Room temperature +5 to 80 ±1.0°C (at 37°C) - 30mm 13 Approx. 15 kg/sheet - 600×530×500 Air jacket natural convection

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1