(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Constant Temperature Dryer DX Type

Constant Temperature Dryer DX Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 59,787.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9660-33 SALE
61-9660-34 SALE
61-9660-38 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) External Dimensions
(mm)
Operating Temperature Range
(°C)
Temperature Distribution Accuracy Maximum Temperature Attained Time Number of Shelf Bracket (Stages) Inner Tank Dimensions (Width × Depth × Height mm)

฿ 59,787.00

฿ 47,829.60

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 28 400×440×630 Room temperature +5 to 300 ±10°C (at 300°C) Approx. 45 min. 6 300×310×300

฿ 78,573.00

฿ 58,929.75

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 74 550×540×730 Room temperature +5 to 300 ±10°C (at 300°C) Approx. 60 minutes 9 450×410×400

฿ 91,263.00

฿ 79,855.13

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 153 700×640×830 Room temperature +5 to 280 ±10°C (at 280°C) Approx. 80 minutes 12 600×510×500

Basic Specifications

  • Temperature control accuracy
    ±1°C (at 300°C)
  • Shelf Bracket Increment
    35mm
  • Shelf Plate Load-Bearing Capacity
    15 kg/sheet
  • Power Supply
    AC100V
  • Method
    Natural Convection

Product Description

Natural convection type low temperature dryer.
Temperature control accuracy: ±1°C (at 300°C)
Shelf bracket pitch: 35 mm

Part Number
61-9660-33 SALE
61-9660-34 SALE
61-9660-38 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) External Dimensions
(mm)
Operating Temperature Range
(°C)
Temperature Distribution Accuracy Maximum Temperature Attained Time Number of Shelf Bracket (Stages) Inner Tank Dimensions (Width × Depth × Height mm)

฿ 59,787.00

฿ 47,829.60

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 28 400×440×630 Room temperature +5 to 300 ±10°C (at 300°C) Approx. 45 min. 6 300×310×300

฿ 78,573.00

฿ 58,929.75

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 74 550×540×730 Room temperature +5 to 300 ±10°C (at 300°C) Approx. 60 minutes 9 450×410×400

฿ 91,263.00

฿ 79,855.13

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 153 700×640×830 Room temperature +5 to 280 ±10°C (at 280°C) Approx. 80 minutes 12 600×510×500

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1