(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blower Constant Temperature Dryer DKS Type

Blower Constant Temperature Dryer DKS Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 85,894.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9659-96 SALE
61-9659-97 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) Internal dimensions
(mm)
External Dimensions
(mm)
Door Heater Temperature Distribution Accuracy Weight Number of Shelf Brackets Tiers / Shelf Brackets Increment Exteriors Power Supply (50/60 Hz) Rated Current

฿ 85,894.00

฿ 75,157.25

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) Approx. 20 240×250×340 320 × 340 × 685 mm (External dimensions do not include protrusions. The length of the electric cord is approx. 2 m outside the device) Chrome-free electrogalvanized steel plate chemical resistance baked coating finish Iron-chrome wire heater (400W) ±3°C (at 210°C) Approx. 23 kg 5 tiers / 50 mm Chrome-free electrogalvanized steel plate chemical resistance baked coating finish AC100V4.5A(15A)

฿ 94,191.00

฿ 82,417.13

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) Approx. 55 300×350×530 380 × 440 × 875 mm (External dimensions do not include protrusions. The length of the electric cord is approx. 2 m outside the device) Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish Iron-chrome wire heater (800W) ±4°C (at 210°C) Approx. 35 kg 9 tiers / 50 mm Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish AC100V8.5A(15A)

Basic Specifications

  • Operating Temperature Range(°C)
    Room temperature +10 to 210
  • Specifications
    Control panel: Seat key (LED: temperature, timer lamp: operating heater, abnormal temperature), main switch (Earth leakage circuit breaker)
  • Additional functionality
    Calibration offset function, power failure compensation function, key lock function
  • Temperature control accuracy
    ±1°C (at 210°C)
  • Maximum Temperature Attained Time
    Approx. 60 minutes (Room temperature +10 to 210°C)
  • Performance
    Temperature / humidity 23°C ±5°C / 65%RH ±200% (No load)
  • Insulation material
    Rock wool
  • Sensor
    K Thermocouple
  • Timer
    0 to 999.9 hours
  • Temperature / Timer Display
    LED digital display
  • Air Blower Fan
    ø130 Steel plate fan
  • Interior
    Stainless steel plate
  • Method
    Blower circulation type
  • Temperature Controller
    PID Control
  • Safety Mechanism
    Hydraulic independent overheating prevention device, automatic overheating prevention, sensor input alarm, earth leakage circuit breaker
  • Accessory
    2 shelves / 4 shelf brackets, a set of fall prevention metal fittings
  • Exhaust Port
    SUS304 inner diameter 30 mm 1 top surface
  • Operation function
    Fixed value operation (auto start by timer setting, auto stop selection), quick stop

Product Description

Constant temperature blow dryer with calibration offset function, power failure compensation function, and key lock function.

Part Number
61-9659-96 SALE
61-9659-97 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) Internal dimensions
(mm)
External Dimensions
(mm)
Door Heater Temperature Distribution Accuracy Weight Number of Shelf Brackets Tiers / Shelf Brackets Increment Exteriors Power Supply (50/60 Hz) Rated Current

฿ 85,894.00

฿ 75,157.25

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) Approx. 20 240×250×340 320 × 340 × 685 mm (External dimensions do not include protrusions. The length of the electric cord is approx. 2 m outside the device) Chrome-free electrogalvanized steel plate chemical resistance baked coating finish Iron-chrome wire heater (400W) ±3°C (at 210°C) Approx. 23 kg 5 tiers / 50 mm Chrome-free electrogalvanized steel plate chemical resistance baked coating finish AC100V4.5A(15A)

฿ 94,191.00

฿ 82,417.13

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) Approx. 55 300×350×530 380 × 440 × 875 mm (External dimensions do not include protrusions. The length of the electric cord is approx. 2 m outside the device) Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish Iron-chrome wire heater (800W) ±4°C (at 210°C) Approx. 35 kg 9 tiers / 50 mm Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish AC100V8.5A(15A)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1