(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3236-11 |
61-3236-12 |
61-3236-13 |
61-3236-14 |
61-3236-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Code Number | Weight (kg) |
Weight | Power Supply (V) |
Main Body Dimensions (mm) |
Product Detail Type | Drying Room (Room) | Power consumption (kW) | Included Tray (Sheets) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 253,840.00 ฿ 209,037.24 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) | 492-3693 | 96 | 96 kg | Single-phase 200 | 640×825×1820 | Single layer 200 V, single chamber | 1 | 2.7 | 10 | ||
฿ 253,840.00 ฿ 209,037.24 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) | 492-3707 | 96 | 96 kg | Three-Phase 200 | 640×825×1820 | Three-phase 200 V, single chamber | 1 | 2.7 | 10 | ||
฿ 369,749.00 ฿ 304,488.30 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) | 492-3715 | 174 | 174 kg | Single-phase 200 | 1260×825×1820 | Single layer 200 V, double chambers | 2 | 5.4 | 20 | ||
฿ 369,749.00 ฿ 304,488.30 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) | 492-3723 | 174 | 174 kg | Three-Phase 200 | 1260×825×1820 | Three-phase 200 V, double chambers | 2 | 5.4 | 20 | ||
฿ 543,611.00 ฿ 447,663.66 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) | 492-3731 | 261 | 261 kg | Three-Phase 200 | 1900×825×1820 | Three-phase 200 V, triple chambers | 3 | 8.1 | 30 |
Electric dry warehouse DSK series.
Operating temperature range (°C): Room temperature +5 to 70 (Up to 80 as an option)
Heating wire system: Sheathed heater
Main body: Color steel plate, high-density polyurethane, galvalume steel plate
Part Number |
---|
61-3236-11 |
61-3236-12 |
61-3236-13 |
61-3236-14 |
61-3236-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Code Number | Weight (kg) |
Weight | Power Supply (V) |
Main Body Dimensions (mm) |
Product Detail Type | Drying Room (Room) | Power consumption (kW) | Included Tray (Sheets) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 253,840.00 ฿ 209,037.24 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) | 492-3693 | 96 | 96 kg | Single-phase 200 | 640×825×1820 | Single layer 200 V, single chamber | 1 | 2.7 | 10 | ||
฿ 253,840.00 ฿ 209,037.24 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) | 492-3707 | 96 | 96 kg | Three-Phase 200 | 640×825×1820 | Three-phase 200 V, single chamber | 1 | 2.7 | 10 | ||
฿ 369,749.00 ฿ 304,488.30 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) | 492-3715 | 174 | 174 kg | Single-phase 200 | 1260×825×1820 | Single layer 200 V, double chambers | 2 | 5.4 | 20 | ||
฿ 369,749.00 ฿ 304,488.30 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) | 492-3723 | 174 | 174 kg | Three-Phase 200 | 1260×825×1820 | Three-phase 200 V, double chambers | 2 | 5.4 | 20 | ||
฿ 543,611.00 ฿ 447,663.66 |
INCUBATORS AND DRYERS | 1 Piece(s) | 40 Day(s) | 492-3731 | 261 | 261 kg | Three-Phase 200 | 1900×825×1820 | Three-phase 200 V, triple chambers | 3 | 8.1 | 30 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?