(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Forced Circulation Incubator Wakaba VTEC Series

Forced Circulation Incubator Wakaba VTEC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 100,596.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3235-38 SALE
61-3235-39 SALE
61-3235-40 SALE
61-3235-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) Code Number Weight
(kg)
Weight Main Body Dimensions
(mm)
Effective Inner Size (mm) Width × Depth × Height Product Detail Type Power consumption
(W)

฿ 100,596.00

฿ 88,021.50

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 18 455-7573 28 28 kg 755×485×385 300×300×200 Wakaba 18 L 500

฿ 116,671.00

฿ 96,078.57

INCUBATORS AND DRYERS 1 Piece(s) 40 Day(s) 40 455-7581 38 38 kg 855×585×435 400×400×250 Wakaba 40 L 800

฿ 128,597.00

฿ 105,899.63

INCUBATORS AND DRYERS 1 Piece(s) 40 Day(s) 75 455-7590 49 49 kg 970×685×485 500×500×300 Wakaba 75 L 1000

฿ 154,524.00

฿ 127,250.51

INCUBATORS AND DRYERS 1 Piece(s) 40 Day(s) 154 455-7565 65 65 kg 1070×785×615 600×600×430 Wakaba 154 L 1400

Basic Specifications

  • Operating Temperature Range(°C)
    60 to 260
  • Maximum Temperature Attained Time
    Approx. 60 minutes
  • Power Supply(V)
    Single-phase 100
  • Method
    Forced circulation type
  • Set contents
    Shelf board / 1 sheet
  • Country of manufacture
    Japan

Product Description

Forced circulation system temperature chamber Wakaba VTEC series.
Operating temperature range (°C): 60 to 260
Time To reach maximum temperature: Approx. 60 min.
Power supply (V): Single-phase 100

Part Number
61-3235-38 SALE
61-3235-39 SALE
61-3235-40 SALE
61-3235-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) Code Number Weight
(kg)
Weight Main Body Dimensions
(mm)
Effective Inner Size (mm) Width × Depth × Height Product Detail Type Power consumption
(W)

฿ 100,596.00

฿ 88,021.50

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) 18 455-7573 28 28 kg 755×485×385 300×300×200 Wakaba 18 L 500

฿ 116,671.00

฿ 96,078.57

INCUBATORS AND DRYERS 1 Piece(s) 40 Day(s) 40 455-7581 38 38 kg 855×585×435 400×400×250 Wakaba 40 L 800

฿ 128,597.00

฿ 105,899.63

INCUBATORS AND DRYERS 1 Piece(s) 40 Day(s) 75 455-7590 49 49 kg 970×685×485 500×500×300 Wakaba 75 L 1000

฿ 154,524.00

฿ 127,250.51

INCUBATORS AND DRYERS 1 Piece(s) 40 Day(s) 154 455-7565 65 65 kg 1070×785×615 600×600×430 Wakaba 154 L 1400

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1