HS-408 SOP Attachment

Brand :
AS ONE
Caution
Product Description
[Features]
· Can remove SOP with a lead length of up to 20 mm in approximately 30 to 60 seconds. Can be easily cut to match the width of the lead column.
· Contents: Bit x 6 / Spring x 1
· Cannot be used for HS-407.
[Product Specifications]
· Applicable Models: HS-400/HS-401