(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
61-0484-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 21,535.07 |
TWEEZERS | 1 Piece(s) | 13 Day(s) |
[Features]
· Lead-free solder compatible. Grabs the chip parts of dense substrates.
· SMDs feature ever more densely packed boards in which the spacing between components is extremely small, requiring pinpoint accuracy. The answer was hot tweezers.
· SMD repair tool for picking up chip parts.
· 3-pin plug specification
· Dedicated soldering iron stand included
[Product Specifications]
· Weight: 1.2 kg
· Weight Details: (Station) 1.2 kg, (Tweezers) 125 g, (with Cord) 42 g (without Cord)
· Standard Heater Unit: HS-405
· Maximum Grip Width: 10 mm
· Pin specification: 3-pin plug specification
· Rated Voltage/Frequency: 100-240 V (Switching Method) 50, 60 Hz
· Power Consumption: 40 W
· Heater: Ceramic Heater
· Set Temperature: 210 to 600°C
· Power Cord: 1.8 m
· External Dimensions: (Station) 110 x 86 x 240 mm (excluding protrusion), (Tweezers) 180 x 40 x 20 mm (Connecting Cord 1.2 m)
· Dedicated soldering iron stand included
Part Number |
---|
61-0484-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 21,535.07 |
TWEEZERS | 1 Piece(s) | 13 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?