(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punching Work Benches (SUS 430 / Three-Side Frame Specifications), PWT Series

Punching Work Benches (SUS 430 / Three-Side Frame Specifications), PWT Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 24,750.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0009-99 SALE
61-0010-01 SALE
61-0010-02 SALE
61-0010-03 SALE
61-0010-04 SALE
61-0010-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 24,750.00

฿ 19,800.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 800

฿ 28,658.00

฿ 22,926.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 750 × height 800

฿ 29,793.00

฿ 23,834.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 800

฿ 34,788.00

฿ 27,830.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 750 × height 800

฿ 35,112.00

฿ 28,089.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 800

฿ 40,803.00

฿ 32,642.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 750 × height 800

Basic Specifications

  • Specifications
    Punching top plate / three-side frame specifications
  • Material
    SUS430

Product Description

[Features]
· Assembling type
·SUS430 punching work bench
·Free charge for adjustment of overall height = 850 mm or less

Part Number
61-0009-99 SALE
61-0010-01 SALE
61-0010-02 SALE
61-0010-03 SALE
61-0010-04 SALE
61-0010-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 24,750.00

฿ 19,800.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 800

฿ 28,658.00

฿ 22,926.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 750 × height 800

฿ 29,793.00

฿ 23,834.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 800

฿ 34,788.00

฿ 27,830.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 750 × height 800

฿ 35,112.00

฿ 28,089.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 800

฿ 40,803.00

฿ 32,642.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 750 × height 800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1